1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Straight Union EA140HJ-4【2 Pieces Per Package】

STRAIGHT UNION

Straight Union EA140HJ-4
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 185.78/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Resin (PBT), brass
・Applicable fluid-Air
・Operating pressure-0 to 1MPa (0 to 10kgf/cm2)
・Operating temperature:-15 to 60℃
・Tube OD…4mm

Part Number
EA140HJ-4
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 185.78

STRAIGHT UNION 1 Pack(s)

2 Pieces Per Package

5 Day(s)

Loading...

  1. 1

Basic Information

Fitting Type Union, Equal Dia. Applicable Fluid Air Body Material Standard (PBT)
Application Standard, Mini Union, Equal Dia. Union Straight Operating Temperature(°C) -15::60
Applicable Tube O.D.1(φ) 4 JAN Code 4518340882423 Material Details Brass, Resin (PBT)
Operating Pressure 0 to 1 MPa (0 to 10 kgf/cm^2) Type Quick-connect fitting

Please check the type/dimensions/specifications of the part EA140HJ-4 in the Straight Union EA140HJ-4 series.