1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nylon tube (Flexible) (Part Number)

Nylon tube (Flexible)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 408.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·It has excellent resistance to heat, cold, pressure, abrasion, and bending fatigue.

 
Part Number
EA125NA-6
EA125NA-10A
EA125NB-4B
EA125NB-12A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Dia. D
(Ø)
Inner Dia. d
(Ø)
Color JAN Code

฿ 408.00

SOFT NYLON TUBE 1 Piece(s) 5 Day(s) 64Black4548745313673

฿ 1,308.87

SOFT NYLON TUBE 1 Piece(s) 6 Day(s) 107.5Black4548745313741

฿ 933.97

SOFT NYLON TUBE 1 Piece(s) 6 Day(s) 42.5Milky White4548745313819

฿ 1,837.38

SOFT NYLON TUBE 1 Piece(s) 6 Day(s) 129Milky White4548745313925

Loading...

  1. 1

Basic Information

Type Straight Material Nylon Applicable Fluid Water / Air / General Hydraulic Oil
Operating Environment Pressure Resistance / Heat Resistance / Abrasion Resistance / low temperature resistance Material: Nylon Soft Nylon Specifications Bending fatigue resistance