(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· Ideal for a wide variety of food applications.
· Lightweight and thin, diverse surface characteristics and dimensional stability.
· Compliant with the standards of the Food Sanitation Act of Japan (Japan's MHLW Ministerial Notification No. 370).
Part Number |
---|
E2/1 U0/U2 SMT-HW-HACCP-W [10,15,20,25,30,35,40,50,60,70,75,80,90,100,110,120,130,140,150,160,170,180,190,200,210,220,230,240,250,260,270,280,290,300,310,320,330,340,350,360,370,380,390,400,410,420,430,440,450,460,470,480,490,500]-[500-9990/10] |
E2/1 U0/U2 SMT-HW-HACCP-W [10,15,20,25,30,35,40,50,60,70,75,80,90,100,110,120,130,140,150,160,170,180,190,200,210,220,230,240,250,260,270,280,290,300,310,320,330,340,350,360,370,380,390,400,410,420,430,440,450,460,470,480,490,500]-[500-9990/10]-[K5U(W),K10US,PT046] |
E2/1 U0/U8 LG-W [10,15,20,25,30,35,40,50,60,70,75,80,90,100,110,120,130,140,150,160,170,180,190,200,210,220,230,240,250,260,270,280,290,300,310,320,330,340,350,360,370,380,390,400,410,420,430,440,450,460,470,480,490,500]-[500-9990/10]-[K5U(W),K10US,PT046] |
E2/1 U0/U8 LG-W [10,15,20,25,30,35,40,50,60,70,75,80,90,100,110,120,130,140,150,160,170,180,190,200,210,220,230,240,250,260,270,280,290,300,310,320,330,340,350,360,370,380,390,400,410,420,430,440,450,460,470,480,490,500]-[500-9990/10] |
E3/1 U0/U0 PS-W [10,15,20,25,30,35,40,50,60,70,75,80,90,100,110,120,130,140,150,160,170,180,190,200,210,220,230,240,250,260,270,280,290,300,310,320,330,340,350,360,370,380,390,400,410,420,430,440,450,460,470,480,490,500]-[500-9990/10]-[K5U(W),K10US,PT046] |
E3/1 U0/U0 PS-W [10,15,20,25,30,35,40,50,60,70,75,80,90,100,110,120,130,140,150,160,170,180,190,200,210,220,230,240,250,260,270,280,290,300,310,320,330,340,350,360,370,380,390,400,410,420,430,440,450,460,470,480,490,500]-[500-9990/10] |
E4/2 U0/U0-FT-FDA [10,15,20,25,30,35,40,50,60,70,75,80,90,100,110,120,130,140,150,160,170,180,190,200,210,220,230,240,250,260,270,280,290,300,310,320,330,340,350,360,370,380,390,400,410,420,430,440,450,460,470,480,490,500]-[500-9990/10]-[K5U(W),K10US,PT046] |
E4/2 U0/U0-FT-FDA [10,15,20,25,30,35,40,50,60,70,75,80,90,100,110,120,130,140,150,160,170,180,190,200,210,220,230,240,250,260,270,280,290,300,310,320,330,340,350,360,370,380,390,400,410,420,430,440,450,460,470,480,490,500]-[500-9990/10] |
E8/2 0/U10 S/LG-G [10,15,20,25,30,35,40,50,60,70,75,80,90,100,110,120,130,140,150,160,170,180,190,200,210,220,230,240,250,260,270,280,290,300,310,320,330,340,350,360,370,380,390,400,410,420,430,440,450,460,470,480,490,500]-[500-9990/10] |
E8/2 0/U10 S/LG-G [10,15,20,25,30,35,40,50,60,70,75,80,90,100,110,120,130,140,150,160,170,180,190,200,210,220,230,240,250,260,270,280,290,300,310,320,330,340,350,360,370,380,390,400,410,420,430,440,450,460,470,480,490,500]-[500-9990/10]-[K5U(W),K10US,PT046] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Belt Specifications | Surface Cover Color | Belt Width (mm) | Surface Cover Shape | No. of Plies | Belt Length (mm) | Stable Tension at 1% Extension [SD Value] (Approx. N/mm Width) | Thickness of Upper Surface Coating (mm) | Thickness of Base Coating (mm) | Meandering Prevention Crosspiece |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | FLAT BELT | 1 Piece(s) | 15 Day(s) | General Purpose / Food Compatible / Minicomputer / Knife Edge / Electrical Conductivity | White | 10 ~ 500 | [Flat] Smooth (Shallow-Matte) | 1 Ply | 500 ~ 9990 | 2 | 0.2 | NA | NA | ||
- | FLAT BELT | 1 Piece(s) | 15 Day(s) | General Purpose / Food Compatible / Minicomputer / Knife Edge / Electrical Conductivity | White | 10 ~ 500 | [Flat] Smooth (Shallow-Matte) | 1 Ply | 500 ~ 9990 | 2 | 0.2 | NA | K5U (W) / K10US / PT046 | ||
- | FLAT BELT | 1 Piece(s) | 9 Day(s) | General Purpose / Food Compatible / Minicomputer / Knife Edge / Slope | White | 10 ~ 500 | Vertical Groove | 1 Ply | 500 ~ 9990 | 2 | 0.8 | NA | K5U (W) / K10US / PT046 | ||
- | FLAT BELT | 1 Piece(s) | 9 Day(s) | General Purpose / Food Compatible / Minicomputer / Knife Edge / Slope | White | 10 ~ 500 | Vertical Groove | 1 Ply | 500 ~ 9990 | 2 | 0.8 | NA | NA | ||
- | FLAT BELT | 1 Piece(s) | 9 Day(s) | Food Compatible / Minicomputer / Knife Edge / Slippage | White | 10 ~ 500 | [Plain Weave Emboss] Texture | 1 Ply | 500 ~ 9990 | 3 | - | - | K5U (W) / K10US / PT046 | ||
- | FLAT BELT | 1 Piece(s) | 9 Day(s) | Food Compatible / Minicomputer / Knife Edge / Slippage | White | 10 ~ 500 | [Plain Weave Emboss] Texture | 1 Ply | 500 ~ 9990 | 3 | - | - | NA | ||
- | FLAT BELT | 1 Piece(s) | 9 Day(s) | Food Compatible / Knife Edge / Slippage | Colorless | 10 ~ 500 | [Plain Weave Emboss] Texture | 2 Ply | 500 ~ 9990 | 4 | - | - | K5U (W) / K10US / PT046 | ||
- | FLAT BELT | 1 Piece(s) | 9 Day(s) | Food Compatible / Knife Edge / Slippage | Colorless | 10 ~ 500 | [Plain Weave Emboss] Texture | 2 Ply | 500 ~ 9990 | 4 | - | - | NA | ||
- | FLAT BELT | 1 Piece(s) | 9 Day(s) | General Purpose / Slope | Green | 10 ~ 500 | Vertical Groove | 2 Ply | 500 ~ 9990 | 8 | 1 | NA | NA | ||
- | FLAT BELT | 1 Piece(s) | 9 Day(s) | General Purpose / Slope | Green | 10 ~ 500 | Vertical Groove | 2 Ply | 500 ~ 9990 | 8 | 1 | NA | K5U (W) / K10US / PT046 |
Loading...
Surface Cover Material | Polyurethane | Endless Type | Finger | Tension Member Material | Polyester |
---|
How can we improve?
How can we improve?