1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Anchor Bracket (140S, 140W) (Part Number)

NBQ ADJUSTER FOR AL FRAME

Anchor Bracket (140S, 140W)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 614.05/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product images are collective images. For details, refer to product information.

Product Description

Anchor Bracket (140S, 140W)
This anchor bracket is commonly utilized to assemble aluminum extrusions. It is designed for aluminum extrusions from the SUS brand.
[Feature]
- Height (mm.) : 140
- Shape : L Type
- Type : Double holes
- Material : SS400
- Surface Treatment: Trivalent Chromate
[Application]
It is used to securely fixed aluminum frames to various surfaces, such as machine stands, safety fences, and so on

 
Part Number
NABK140W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 614.05

NBQ ADJUSTER FOR AL FRAME 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Selected Product Anchor Specifications Double

Please check the type/dimensions/specifications of the part NABK140W in the Anchor Bracket (140S, 140W) series.