1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

100% Hex Nut Class 1, Other Details (Part Number)

100% Hex Nut Class 1, Other Details
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 394.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

[Material] S45C
[Surface Processing] None / Bright Chromate Plating / Chromate Plating / Black Chromate / Parker / Green Chromate
[Nominal of Thread (M)] 42/45/48/52
[Application/Function] Standard
[Hex Nut Standard] Type 1

Part Number
HNT1I-S45C-MS42
HNT1I-S45C-MS48
HNT1I-S45C-MS52
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M)

฿ 394.45

SA11 FASTENING 1 Piece(s) 6 Day(s) 1042

฿ 582.19

SA11 FASTENING 1 Piece(s) 6 Day(s) 1048

฿ 726.97

SA11 FASTENING 1 Piece(s) 6 Day(s) 1052

Loading...

  1. 1

Basic Information

Material S45C Sales Unit Low Quantity (can be purchased from one) Applications, Functions Standard
Hex Nut Type Type1