1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hex Nut 10 T Warranty (Part Number)

Hex Nut 10 T Warranty
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 8.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

Nuts that can be said to be representative of nuts, which are generally tightened with a spanner.
[Features]
· Used in combination with bolts and machine screws to fix two or more things.
· There are 1 to 3 types of hexagon nuts, and the one that is used most is one type and generally one type of hexagon nut.
· One type has a chamfer on only one side, and the second type has a chamfer on both sides. 3 types are thin type.
· There are 4 types, but there is almost no distribution.
[Material] Steel.
[Surface Processing] Trivalent White/Parker.
[Nominal of Thread (M)] 8/10/12/16.
[Application/Function] Standard.
[Thread Ridge Type] Metric Coarse.
[Hex Nut Standard] Type 1.
[Applications]
· Small items are used in precision equipment, and large items are used in bridges and ships.

Part Number
HNTB-ST3W-M8
HNTB-ST3W-M10SALE
HNTB-ST3W-M12SALE
HNTB-ST3W-M16
HNTB-STP-M8
HNTB-STP-M10
HNTB-STP-M12
HNTB-STP-M16
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Surface Treatment Surface Treatment (Details)

฿ 10.14

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 108Trivalent Chromate[Trivalent Chromate] Trivalent White

฿ 10.06

฿ 5.89

FASTENING 1 Piece(s) Same day 1010Trivalent Chromate[Trivalent Chromate] Trivalent White

฿ 11.23

฿ 6.99

FASTENING 1 Piece(s) Same day 1012Trivalent Chromate[Trivalent Chromate] Trivalent White

฿ 20.74

SA11 FASTENING 1 Piece(s) 6 Day(s) 1016Trivalent Chromate[Trivalent Chromate] Trivalent White

฿ 8.52

SA11 FASTENING 1 Piece(s) Available 6 Day(s) 108ParkerParker

฿ 13.21

SA11 FASTENING 1 Piece(s) 5 Day(s) 1010ParkerParker

฿ 12.75

SA11 FASTENING 1 Piece(s) Available 6 Day(s) 1012ParkerParker

฿ 18.80

SA11 FASTENING 1 Piece(s) Available 6 Day(s) 1016ParkerParker

Loading...

  1. 1

Basic Information

Material Steel Thread Type Metric coarse Sales Unit Low Quantity (can be purchased from one)
Applications, Functions Standard Hex Nut Type Type1