1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hex Nut 1 Type Cutting Extra Fine (Part Number)

FASTENING

Hex Nut 1 Type Cutting Extra Fine
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 410.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

Nuts that can be said to be representative of nuts, which are generally tightened with a spanner.
[Features]
· Used in combination with bolts and machine screws to fix two or more things.
· There are 1 to 3 types of hexagon nuts, and the one that is used most is one type and generally one type of hexagon nut.
· One type has a chamfer on only one side, and the second type has a chamfer on both sides. 3 types are thin type.
· There are 4 types, but there is almost no distribution.
[Material] Steel.
[Surface Processing] None.
[Nominal of Thread (M)] 38.
[Application/Function] Standard.
[Thread Ridge Type] Extra Fine.
[Hex Nut Standard] Type 1.
[Applications]
· Small items are used in precision equipment, and large items are used in bridges and ships.

六角ナット 1種 切削 極細目:関連画像

Part Number
HNT1-ST-M38 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 410.71

฿ 176.44

FASTENING 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 38 Material Steel Thread Type Extra fine
Surface Treatment No Sales Unit Low Quantity (can be purchased from one) Applications, Functions Standard
Surface Treatment (Details) No Hex Nut Type Type1

Please check the type/dimensions/specifications of the part HNT1-ST-M38 in the Hex Nut 1 Type Cutting Extra Fine series.