1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LOGISTAR Tailorbelt-V General / Oil-Resistant (Part Number)

LOGISTAR Tailorbelt-V General / Oil-Resistant
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • The product image is representative and may differ from the actual product. For details of color and surface shape, etc., refer to the catalog.

    * When attaching a meandering prevention bar it is necessary to specify a belt perimeter of 500 mm or more.

Product Description

Suitable for a wide range of applications from conveying cardboard boxes through to agricultural machinery

Employs high quality PVC with excellent oil resistance, chemical resistance, ozone-resistance and abrasion-resistance.
Can handle logistics applications through to transport of machine parts, steel plate building board and more.

Part Number
MX056-[10-1200/5]X[220-9990/10]-E
MX056-[30-1000/5]X[220-9990/10]-E-[A,​B]
NS41VG5/5G-[10-600/5]X[220-9990/10]-E
NS41VG5/5G-[30-600/5]X[220-9990/10]-E-[A,​M]
NS82VG0/5G-[10-1200/5]X[220-9990/10]-E
NS82VG0/5G-[30-1000/5]X[220-9990/10]-E-[A,​B]
NS82VG0/5W-[10-1200/5]X[220-9990/10]-E
NS82VG0/5W-[30-1000/5]X[220-9990/10]-E-[A,​B]
NS82VG0/20G-[10-1200/5]X[220-9990/10]-E
NS82VG0/20G-[30-1000/5]X[220-9990/10]-E-[A,​B]
NS82VG5/5G-[10-1200/5]X[220-9990/10]-E
NS82VG5/5G-[30-1000/5]X[220-9990/10]-E-[A,​B]
NS82VG5/5W-[10-1200/5]X[220-9990/10]-E
NS82VG5/5W-[30-1000/5]X[220-9990/10]-E-[A,​B]
NS183VN0/20G-[10-1200/5]X[660-9990/10]-E
NS183VN0/20G-[30-1000/5]X[660-9990/10]-E-[A,​B]
NS183VN0/20W-[10-1200/5]X[660-9990/10]-E
NS183VN0/20W-[30-1000/5]X[660-9990/10]-E-[A,​B]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSurface Cover Color Belt Width
(mm)
Endless Type No. of Plies Belt Length
(mm)
Thickness
(mm)
Meandering Prevention Crosspiece

-

FLAT BELT 1 Piece(s) 10 Day(s) 10[Green] Green10 ~ 1200Butt Stairs2 Ply220 ~ 9990Front side: 0.5; Reverse side: -NA

-

FLAT BELT 1 Piece(s) 10 Day(s) -[Green] Green30 ~ 1000Butt Stairs2 Ply220 ~ 9990Front side: 0.5; Reverse side: -A Type / B Type

-

FLAT BELT 1 Piece(s) 8 Day(s) 10[Green] Green10 ~ 600Finger1 Ply220 ~ 9990Front side: 0.5; Reverse side: 0.5NA

-

FLAT BELT 1 Piece(s) 10 Day(s) -[Green] Green30 ~ 600Finger1 Ply220 ~ 9990Front side: 0.5; Reverse side: 0.5A Type / M Type

-

FLAT BELT 1 Piece(s) 8 Day(s) 10[Green] Green10 ~ 1200Finger2 Ply220 ~ 9990Front side: 0.5; Reverse side: -NA

-

FLAT BELT 1 Piece(s) 10 Day(s) -[Green] Green30 ~ 1000Finger2 Ply220 ~ 9990Front side: 0.5; Reverse side: -A Type / B Type

-

FLAT BELT 1 Piece(s) 10 Day(s) 10White10 ~ 1200Finger2 Ply220 ~ 9990Front side: 0.5; Reverse side: -NA

-

FLAT BELT 1 Piece(s) 10 Day(s) -White30 ~ 1000Finger2 Ply220 ~ 9990Front side: 0.5; Reverse side: -A Type / B Type

-

FLAT BELT 1 Piece(s) 10 Day(s) 10[Green] Green10 ~ 1200Finger2 Ply220 ~ 9990Front side: 2.0; Reverse side: -NA

-

FLAT BELT 1 Piece(s) 10 Day(s) -[Green] Green30 ~ 1000Finger2 Ply220 ~ 9990Front side: 2.0; Reverse side: -A Type / B Type

-

FLAT BELT 1 Piece(s) 10 Day(s) 10[Green] Green10 ~ 1200Finger2 Ply220 ~ 9990Front side: 0.5; Reverse side: 0.5NA

-

FLAT BELT 1 Piece(s) 10 Day(s) -[Green] Green30 ~ 1000Finger2 Ply220 ~ 9990Front side: 0.5; Reverse side: 0.5A Type / B Type

-

FLAT BELT 1 Piece(s) 10 Day(s) 10White10 ~ 1200Finger2 Ply220 ~ 9990Front side: 0.5; Reverse side: 0.5NA

-

FLAT BELT 1 Piece(s) 10 Day(s) -White30 ~ 1000Finger2 Ply220 ~ 9990Front side: 0.5; Reverse side: 0.5A Type / B Type

-

FLAT BELT 1 Piece(s) 10 Day(s) 10[Green] Green10 ~ 1200Butt Stairs3 Ply660 ~ 9990Front side: 2.0; Reverse side: -NA

-

FLAT BELT 1 Piece(s) 10 Day(s) -[Green] Green30 ~ 1000Butt Stairs3 Ply660 ~ 9990Front side: 2.0; Reverse side: -A Type / B Type

-

FLAT BELT 1 Piece(s) 10 Day(s) 10White10 ~ 1200Butt Stairs3 Ply660 ~ 9990Front side: 2.0; Reverse side: -NA

-

FLAT BELT 1 Piece(s) 10 Day(s) -White30 ~ 1000Butt Stairs3 Ply660 ~ 9990Front side: 2.0; Reverse side: -A Type / B Type

Loading...

  1. 1

Basic Information

Belt Specifications General Purpose / Food Compatible / Electrical Conductivity Surface Cover Material Vinyl Chloride Surface Cover Shape Flat
Tension Member Material Polyester