(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A tapping screw with a drill tip
[Features]
・A groundbreaking screw that can perform 3 steps of pre-drilling, tapping and fastening in a single step.
・[Nominal M] 4
・[Material] Stainless Steel
・[Surface Processing] None (Bare)
[Applications]
・Ideal for fastening thin steel plates such as PVC steel plates and spandrels to steel substrates.
Part Number |
---|
CSPCSS-SUS-M4-16 |
CSPCSS-SUS-M4-19 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Length L (mm) | Sales Unit |
---|---|---|---|---|---|---|---|---|---|
฿ 7.89 | SA11 FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 16 | Low Quantity (can be purchased from one) | ||
฿ 7,341.72 | FASTENING | 1 Pack(s) | 1,000 Pieces Per Package | 6 Day(s) | 10 | 19 | Box/package |
Loading...
Thread Nominal (M) | 4 | Detailed Shape | Disc | Mounting Hole Shape | Phillips |
---|---|---|---|---|---|
Basic Shape | Standard (Round) | Material | Stainless Steel | Surface Treatment | No |
Thread Type | Drill Screw | Tip Shape | Other special shapes | Additional Shape | Standard |
How can we improve?
How can we improve?