1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Iron Drill Wrapper【200-500 Pieces Per Package】 (Part Number)

Iron Drill Wrapper
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 647.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

[Nominal M] 3.5, 3.9, 4.2
[Material] Steel
[Surface Processing] Bright Chromate Plating

Iron Drill Wrapper

Iron Drill Wrapper

Dimensional drawing

SizeFull Length
L
Head Diameter
D
Head Height
H
Screw Diameter
d
Thread Length
S
Working Length
L1
Adaptable Plate Thickness
3.5 x 25258.44.53.5Full thread16.3Up to 2.3 mm
3.5 x 32328.44.53.5Full thread23.3
3.5 x 35358.44.53.5Full thread26.3
3.5 x 41418.44.53.5Full thread32.3
3.5 x 48488.44.53.5Full thread39.3
3.9 x 57578.65.03.9Full thread48.3
4.5 x 65658.65.04.25055.3Up to 3.2 mm
4.5 x 75758.65.04.25065.3
Part Number
CSPCSSF-STU-M3.5-25
CSPCSSF-STU-M3.5-35
CSPCSSF-STU-M3.9-57
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipThread Nominal (M) Length L (mm)

฿ 679.35

SA11 FASTENING 1 Pack(s)

500 Pieces Per Package

5 Day(s) 3.525

฿ 845.72

SA11 FASTENING 1 Pack(s)

500 Pieces Per Package

6 Day(s) 3.535

฿ 647.61

SA11 FASTENING 1 Pack(s)

200 Pieces Per Package

6 Day(s) 3.957

Loading...

  1. 1

Basic Information

Detailed Shape Disc Mounting Hole Shape Phillips Basic Shape Standard (Round)
Material Steel Surface Treatment Bright Chromate Plating Thread Type Drill Screw
Tip Shape Other special shapes Additional Shape Standard Sales Unit Box/package