(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Indirect lighting fixture with a low angle that illuminates from 4 directions.
Uses high-power LEDs for at least 10 times as much light as conventional products. Ideal for engraving/edge extraction of square workpieces.
Part Number |
---|
IPQC-35B |
IPQC-35R |
IPQC-35W |
IPQC-51B |
IPQC-51R |
IPQC-51W |
IPQC-78B |
IPQC-78R |
IPQC-78W |
IPQC-99B |
IPQC-99R |
IPQC-99W |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Emitting Color | Width W (Range) (mm) | Width W (mm) | Length L (Range) (mm) | Length L (mm) | Power Consumption (Range) (W) | Power Consumption (W) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 33,462.81 | IMC LED LAMPS | 1 Piece(s) | 12 Day(s) | Blue | 25.1~40 | 35 | 30.1~50 | 35 | 4.1~5 | 4.7 | ||
฿ 33,462.81 | IMC LED LAMPS | 1 Piece(s) | 7 Day(s) | Red | 25.1~40 | 35 | 30.1~50 | 35 | 4.1~5 | 4.2 | ||
฿ 33,462.81 | IMC LED LAMPS | 1 Piece(s) | 7 Day(s) | White | 25.1~40 | 35 | 30.1~50 | 35 | 4.1~5 | 4.7 | ||
฿ 36,000.16 | IMC LED LAMPS | 1 Piece(s) | 12 Day(s) | Blue | 40.1~60 | 51 | 50.1~80 | 51 | 6.1–8 | 6.8 | ||
฿ 36,000.16 | IMC LED LAMPS | 1 Piece(s) | 17 Day(s) | Red | 40.1~60 | 51 | 50.1~80 | 51 | 6.1–8 | 6.5 | ||
฿ 36,000.16 | IMC LED LAMPS | 1 Piece(s) | 7 Day(s) | White | 40.1~60 | 51 | 50.1~80 | 51 | 6.1–8 | 6.8 | ||
฿ 39,173.75 | IMC LED LAMPS | 1 Piece(s) | 17 Day(s) | Blue | 60.1~80 | 78 | 50.1~80 | 78 | 10.1~20 | 12.5 | ||
฿ 39,173.75 | IMC LED LAMPS | 1 Piece(s) | 17 Day(s) | Red | 60.1~80 | 78 | 50.1~80 | 78 | 10.1~20 | 11.5 | ||
฿ 39,173.75 | IMC LED LAMPS | 1 Piece(s) | 17 Day(s) | White | 60.1~80 | 78 | 50.1~80 | 78 | 10.1~20 | 12.5 | ||
฿ 42,347.34 | IMC LED LAMPS | 1 Piece(s) | 17 Day(s) | Blue | 80.1~100 | 99 | 80.1~100 | 99 | 10.1~20 | 18 | ||
฿ 42,347.34 | IMC LED LAMPS | 1 Piece(s) | 17 Day(s) | Red | 80.1~100 | 99 | 80.1~100 | 99 | 10.1~20 | 16.5 | ||
฿ 42,347.34 | IMC LED LAMPS | 1 Piece(s) | 17 Day(s) | White | 80.1~100 | 99 | 80.1~100 | 99 | 10.1~20 | 19 |
Loading...
Light Type | Visible Light | Main Body Type | Square hole type | Irradiation Direction | Oblique |
---|---|---|---|---|---|
Light Source | Since light | Irradiation Light Type | Diffuse light | Height H (Range)(mm) | 20.1~30 |
Height H (The max. value is applied for Flexible Type)(mm) | 30 | Set Content | Main Unit Only | Input Voltage(V) | DC12V |
How can we improve?
How can we improve?