1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hexagon Socket Bolt (Cap Screw) I = 1 (w/integrated ISO W)【1-1,000 Pieces Per Package】 (Part Number)

Hexagon Socket Bolt (Cap Screw) I = 1 (w/integrated ISO W)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 8.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

[Nominal] 2.5 3 4 5 6
[Material] SWCH Equivalent, Stainless Steel
[Surface Processing] None / Bare / Trivalent Black / Trivalent White / Nickel Plating / Black Coating

Part Number
CSHI1-ST3B-M3-10
CSHI1-ST3B-M4-6
CSHI1-ST3B-M4-8
CSHI1-ST3B-M4-10
CSHI1-ST3B-M5-10
CSHI1-ST3W-M3-20
CSHI1-ST-M6-20
CSHI1-STN-M3-6
CSHI1-STN-M3-8
CSHI1-STN-M3-10
CSHI1-STN-M3-20
CSHI1-STN-M4-6
CSHI1-STN-M4-8SALE
CSHI1-STN-M5-10
CSHI1-SUS-M3-5
CSHI1-SUS-M6-18
CSHI1-SUS-M6-35
CSHI1-SUSTBS-M2.5-12
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
Material Surface Treatment Sales Unit

฿ 9.13

FASTENING 1 Piece(s) Available 6 Day(s) 103100.5[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent BlackLow Quantity (can be purchased from one)

฿ 4,954.84

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

15 Day(s) 10460.7[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent BlackBox/package

฿ 4,171.35

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

6 Day(s) 10480.7[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent BlackBox/package

฿ 4,231.35

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

15 Day(s) 104100.7[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent BlackBox/package

฿ 2,851.74

SA11 FASTENING 1 Pack(s)

500 Pieces Per Package

6 Day(s) 105100.8[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent BlackBox/package

฿ 4,562.29

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

6 Day(s) 103200.5[Steel] SWCH Equivalent[Trivalent Chromate] Trivalent WhiteBox/package

฿ 11.28

SA11 FASTENING 1 Piece(s) Available 6 Day(s) 106201[Steel] SWCH Equivalent[Not Provided] FabricLow Quantity (can be purchased from one)

฿ 9.12

FASTENING 1 Piece(s) Available 6 Day(s) 10360.5[Steel] SWCH Equivalent[Nickel Plating] Nickel PlatingLow Quantity (can be purchased from one)

฿ 3,978.58

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

15 Day(s) 10380.5[Steel] SWCH Equivalent[Nickel Plating] Nickel PlatingBox/package

฿ 9.74

FASTENING 1 Piece(s) Available 6 Day(s) 103100.5[Steel] SWCH Equivalent[Nickel Plating] Nickel PlatingLow Quantity (can be purchased from one)

฿ 4,395.48

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

15 Day(s) 103200.5[Steel] SWCH Equivalent[Nickel Plating] Nickel PlatingBox/package

฿ 4,263.62

FASTENING 1 Pack(s)

1,000 Pieces Per Package

15 Day(s) 10460.7[Steel] SWCH Equivalent[Nickel Plating] Nickel PlatingBox/package

฿ 4,224.77

฿ 1,832.71

FASTENING 1 Pack(s)

1,000 Pieces Per Package

Same day 10480.7[Steel] SWCH Equivalent[Nickel Plating] Nickel PlatingBox/package

฿ 3,011.81

FASTENING 1 Pack(s)

500 Pieces Per Package

15 Day(s) 105100.8[Steel] SWCH Equivalent[Nickel Plating] Nickel PlatingBox/package

฿ 8.87

SA11 FASTENING 1 Piece(s) Available 6 Day(s) 10350.5[Stainless Steel] Stainless Steel-Low Quantity (can be purchased from one)

฿ 17.34

FASTENING 1 Piece(s) Available 6 Day(s) 106181[Stainless Steel] Stainless Steel-Low Quantity (can be purchased from one)

฿ 22.14

FASTENING 1 Piece(s) Available 6 Day(s) 106351[Stainless Steel] Stainless Steel-Low Quantity (can be purchased from one)

฿ 18.78

FASTENING 1 Piece(s) Available 6 Day(s) 102.5120.45[Stainless Steel] Stainless Steel[Black Paint] Black PaintLow Quantity (can be purchased from one)

Loading...

  1. 1

Basic Information

Detailed Shape Standard Mounting Hole Shape Hex Socket Basic Shape Standard (Round)
Thread Type Metric coarse Tip Shape Flat End Application Standard