1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hexagon Socket Set Screw, Double Point, by Tokosha Metal Works Co., Ltd. (Part Number)

Hexagon Socket Set Screw, Double Point, by Tokosha Metal Works Co., Ltd.
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 18.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

A screw with a hexagonal hole on the head.
[Features]
・Double point tip
・The screw head is the same size as the screw part.
・The hexagon socket head cap screw has advantages such as space saving, downsizing of the device and high tightening force.
・[Nominal] M4
・[Material] Stainless Steel
・[Surface Processing] None
[Applications]
・Used not only on the inside of machinery and electrical parts but also on the outside
・Widely used

Part Number
SSHCC-SUS-M4-15
SSHCE-SUS-M4-12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSLength L
(mm)

฿ 18.97

SA11 FASTENING 1 Piece(s) 6 Day(s) 1015

฿ 18.19

SA11 FASTENING 1 Piece(s) 6 Day(s) 1012

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 4 Tip Shape Double Point Mounting Hole Shape Hex Socket
Basic Shape Set Screw Thread Type Metric coarse Material Stainless Steel
Surface Treatment_ No Sales Unit Low Quantity (can be purchased from one) Application Standard
Additional Shape Standard