(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A screw with a hexagonal hole on the head.
[Features]
・Dimple tip
・The screw head is the same size as the screw part.
・The hexagon socket head cap screw has advantages such as space saving, downsizing of the device and high tightening force.
・[Nominal] M2 M2.6 M3 M4 M5
・[Material] Steel
・[Surface Processing] None
[Applications]
・Used not only on the inside of machinery and electrical parts but also on the outside.
・Widely used.
Part Number |
---|
SSHCC-SUS-M3-3 |
SSHCC-SUS-M3-5 |
SSHCD-SUS-M5-8 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Length L (mm) | Nominal of Thread (M) |
---|---|---|---|---|---|---|---|
฿ 8.56 | FASTENING | 1 Piece(s) | Available | 7 Day(s) | 3 | 3 | |
฿ 8.56 | FASTENING | 1 Piece(s) | Available | 8 Day(s) | 5 | 3 | |
฿ 9.77 | FASTENING | 1 Piece(s) | Available | 8 Day(s) | 8 | 5 |
Loading...
Tip Shape | Cup Point | Mounting Hole Shape | Hex Socket | Basic Shape | Set Screw |
---|---|---|---|---|---|
Thread Type | Metric coarse | Material | Stainless Steel | Surface Treatment_ | No |
Sales Unit | Low Quantity (can be purchased from one) | Application | Standard | Additional Shape | Standard |
How can we improve?
How can we improve?