1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hexagon Socket Set Screw, Round Tip【1-1,000 Pieces Per Package】 (Part Number)

Hexagon Socket Set Screw, Round Tip
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 18.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

A screw with a hexagonal hole on the head.
[Features]
・Round tip
・The screw head is the same size as the screw part.
・The hexagon socket head cap screw has advantages such as space saving, downsizing of the device and high tightening force.
・[Nominal] M3 M4 M5 M6 M8 M10 M12
・[Material] Steel
・[Surface Processing] None, Bright Chromate Plating, Trivalent White
[Applications]
・Used not only on the inside of machinery and electrical parts but also on the outside.
・Widely used.

Part Number
SSHR-ST3W-M3-3
SSHR-ST3W-M3-5
SSHR-ST3W-M3-6
SSHR-ST3W-M3-8
SSHR-ST3W-M3-10
SSHR-ST3W-M3-12
SSHR-ST3W-M3-14
SSHR-ST3W-M3-15
SSHR-ST3W-M3-16
SSHR-ST3W-M4-4
SSHR-ST3W-M4-5
SSHR-ST3W-M4-6
SSHR-ST3W-M4-8
SSHR-ST3W-M4-10
SSHR-ST3W-M4-12
SSHR-ST3W-M4-15
SSHR-ST3W-M4-20
SSHR-ST3W-M5-5
SSHR-ST3W-M5-6
SSHR-ST3W-M5-8
SSHR-ST3W-M5-10
SSHR-ST3W-M5-12
SSHR-ST3W-M5-20
SSHR-ST3W-M5-30
SSHR-ST3W-M6-6
SSHR-ST3W-M6-8
SSHR-ST3W-M6-10
SSHR-ST3W-M6-12
SSHR-ST3W-M6-15
SSHR-ST3W-M6-16
SSHR-ST3W-M6-20
SSHR-ST3W-M6-25
SSHR-ST3W-M6-30
SSHR-ST3W-M6-35
SSHR-ST3W-M8-8
SSHR-ST3W-M8-10
SSHR-ST3W-M8-12
SSHR-ST3W-M8-15
SSHR-ST3W-M8-16
SSHR-ST3W-M8-20
SSHR-ST3W-M8-25
SSHR-ST3W-M8-30
SSHR-ST3W-M8-35
SSHR-ST3W-M8-40
SSHR-ST3W-M8-50
SSHR-ST3W-M10-10
SSHR-ST3W-M10-12
SSHR-ST3W-M10-15
SSHR-ST3W-M10-16
SSHR-ST3W-M10-20
SSHR-ST3W-M10-25
SSHR-ST3W-M10-30
SSHR-ST3W-M10-35
SSHR-ST3W-M10-40
SSHR-ST3W-M10-45
SSHR-ST3W-M10-50
SSHR-ST3W-M12-15
SSHR-ST3W-M12-16
SSHR-ST3W-M12-20
SSHR-ST3W-M12-25
SSHR-ST3W-M12-30
SSHR-ST-M12-30
SSHR-STU-M6-12
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSLength L
(mm)
Nominal of Thread (M) Surface Treatment_ Sales Unit

฿ 12,504.39

FASTENING 1 Pack(s)

1,000 Pieces Per Package

15 Day(s) 1033[Trivalent Chromate] Trivalent WhiteBox/package

฿ 12,156.19

FASTENING 1 Pack(s)

1,000 Pieces Per Package

15 Day(s) 1053[Trivalent Chromate] Trivalent WhiteBox/package

฿ 12,193.53

FASTENING 1 Pack(s)

1,000 Pieces Per Package

15 Day(s) 1063[Trivalent Chromate] Trivalent WhiteBox/package

฿ 12,265.15

FASTENING 1 Pack(s)

1,000 Pieces Per Package

15 Day(s) 1083[Trivalent Chromate] Trivalent WhiteBox/package

฿ 12,358.48

FASTENING 1 Pack(s)

1,000 Pieces Per Package

15 Day(s) 10103[Trivalent Chromate] Trivalent WhiteBox/package

฿ 12,504.39

FASTENING 1 Pack(s)

1,000 Pieces Per Package

15 Day(s) 10123[Trivalent Chromate] Trivalent WhiteBox/package

฿ 15,888.00

FASTENING 1 Pack(s)

1,000 Pieces Per Package

15 Day(s) 10143[Trivalent Chromate] Trivalent WhiteBox/package

฿ 15,888.00

FASTENING 1 Pack(s)

1,000 Pieces Per Package

15 Day(s) 10153[Trivalent Chromate] Trivalent WhiteBox/package

฿ 15,888.00

FASTENING 1 Pack(s)

1,000 Pieces Per Package

15 Day(s) 10163[Trivalent Chromate] Trivalent WhiteBox/package

฿ 12,856.00

FASTENING 1 Pack(s)

1,000 Pieces Per Package

15 Day(s) 1044[Trivalent Chromate] Trivalent WhiteBox/package

฿ 10,371.05

FASTENING 1 Pack(s)

1,000 Pieces Per Package

15 Day(s) 1054[Trivalent Chromate] Trivalent WhiteBox/package

฿ 12,762.67

FASTENING 1 Pack(s)

1,000 Pieces Per Package

15 Day(s) 1064[Trivalent Chromate] Trivalent WhiteBox/package

฿ 13,058.29

FASTENING 1 Pack(s)

1,000 Pieces Per Package

15 Day(s) 1084[Trivalent Chromate] Trivalent WhiteBox/package

฿ 13,185.53

FASTENING 1 Pack(s)

1,000 Pieces Per Package

15 Day(s) 10104[Trivalent Chromate] Trivalent WhiteBox/package

฿ 14,379.81

FASTENING 1 Pack(s)

1,000 Pieces Per Package

15 Day(s) 10124[Trivalent Chromate] Trivalent WhiteBox/package

฿ 14,731.05

FASTENING 1 Pack(s)

1,000 Pieces Per Package

15 Day(s) 10154[Trivalent Chromate] Trivalent WhiteBox/package

฿ 17,358.86

FASTENING 1 Pack(s)

1,000 Pieces Per Package

15 Day(s) 10204[Trivalent Chromate] Trivalent WhiteBox/package

฿ 14,031.62

FASTENING 1 Pack(s)

1,000 Pieces Per Package

15 Day(s) 1055[Trivalent Chromate] Trivalent WhiteBox/package

฿ 13,904.00

FASTENING 1 Pack(s)

1,000 Pieces Per Package

15 Day(s) 1065[Trivalent Chromate] Trivalent WhiteBox/package

฿ 13,994.29

FASTENING 1 Pack(s)

1,000 Pieces Per Package

15 Day(s) 1085[Trivalent Chromate] Trivalent WhiteBox/package

฿ 14,289.53

FASTENING 1 Pack(s)

1,000 Pieces Per Package

15 Day(s) 10105[Trivalent Chromate] Trivalent WhiteBox/package

฿ 14,454.48

FASTENING 1 Pack(s)

1,000 Pieces Per Package

15 Day(s) 10125[Trivalent Chromate] Trivalent WhiteBox/package

฿ 17,085.34

FASTENING 1 Pack(s)

1,000 Pieces Per Package

15 Day(s) 10205[Trivalent Chromate] Trivalent WhiteBox/package

฿ 10,051.05

FASTENING 1 Pack(s)

500 Pieces Per Package

15 Day(s) 10305[Trivalent Chromate] Trivalent WhiteBox/package

฿ 16,845.72

FASTENING 1 Pack(s)

1,000 Pieces Per Package

15 Day(s) 1066[Trivalent Chromate] Trivalent WhiteBox/package

฿ 25.15

FASTENING 1 Piece(s) Available 6 Day(s) 1086[Trivalent Chromate] Trivalent WhiteLow Quantity (can be purchased from one)

฿ 17,508.19

FASTENING 1 Pack(s)

1,000 Pieces Per Package

15 Day(s) 10106[Trivalent Chromate] Trivalent WhiteBox/package

฿ 18.90

FASTENING 1 Piece(s) Available 6 Day(s) 10126[Trivalent Chromate] Trivalent WhiteLow Quantity (can be purchased from one)

฿ 27.43

FASTENING 1 Piece(s) Available 6 Day(s) 10156[Trivalent Chromate] Trivalent WhiteLow Quantity (can be purchased from one)

฿ 18,702.48

FASTENING 1 Pack(s)

1,000 Pieces Per Package

15 Day(s) 10166[Trivalent Chromate] Trivalent WhiteBox/package

฿ 13,529.00

FASTENING 1 Pack(s)

1,000 Pieces Per Package

6 Day(s) 10206[Trivalent Chromate] Trivalent WhiteBox/package

฿ 7,616.00

FASTENING 1 Pack(s)

500 Pieces Per Package

6 Day(s) 10256[Trivalent Chromate] Trivalent WhiteBox/package

฿ 11,916.96

FASTENING 1 Pack(s)

500 Pieces Per Package

15 Day(s) 10306[Trivalent Chromate] Trivalent WhiteBox/package

฿ 12,588.58

FASTENING 1 Pack(s)

500 Pieces Per Package

15 Day(s) 10356[Trivalent Chromate] Trivalent WhiteBox/package

฿ 7,723.05

FASTENING 1 Pack(s)

500 Pieces Per Package

15 Day(s) 1088[Trivalent Chromate] Trivalent WhiteBox/package

฿ 7,429.34

FASTENING 1 Pack(s)

500 Pieces Per Package

15 Day(s) 10108[Trivalent Chromate] Trivalent WhiteBox/package

฿ 11,714.67

FASTENING 1 Pack(s)

500 Pieces Per Package

15 Day(s) 10128[Trivalent Chromate] Trivalent WhiteBox/package

฿ 11,871.62

FASTENING 1 Pack(s)

500 Pieces Per Package

15 Day(s) 10158[Trivalent Chromate] Trivalent WhiteBox/package

฿ 8,366.86

FASTENING 1 Pack(s)

500 Pieces Per Package

15 Day(s) 10168[Trivalent Chromate] Trivalent WhiteBox/package

฿ 13,131.05

FASTENING 1 Pack(s)

500 Pieces Per Package

15 Day(s) 10208[Trivalent Chromate] Trivalent WhiteBox/package

฿ 14,473.15

FASTENING 1 Pack(s)

500 Pieces Per Package

15 Day(s) 10258[Trivalent Chromate] Trivalent WhiteBox/package

฿ 6,281.91

FASTENING 1 Pack(s)

200 Pieces Per Package

15 Day(s) 10308[Trivalent Chromate] Trivalent WhiteBox/package

฿ 6,717.34

FASTENING 1 Pack(s)

200 Pieces Per Package

15 Day(s) 10358[Trivalent Chromate] Trivalent WhiteBox/package

฿ 7,152.77

FASTENING 1 Pack(s)

200 Pieces Per Package

15 Day(s) 10408[Trivalent Chromate] Trivalent WhiteBox/package

฿ 5,278.10

FASTENING 1 Pack(s)

200 Pieces Per Package

15 Day(s) 10508[Trivalent Chromate] Trivalent WhiteBox/package

฿ 11,134.86

FASTENING 1 Pack(s)

500 Pieces Per Package

15 Day(s) 101010[Trivalent Chromate] Trivalent WhiteBox/package

฿ 11,319.62

FASTENING 1 Pack(s)

500 Pieces Per Package

15 Day(s) 101210[Trivalent Chromate] Trivalent WhiteBox/package

฿ 11,430.10

FASTENING 1 Pack(s)

500 Pieces Per Package

15 Day(s) 101510[Trivalent Chromate] Trivalent WhiteBox/package

฿ 11,430.10

FASTENING 1 Pack(s)

500 Pieces Per Package

15 Day(s) 101610[Trivalent Chromate] Trivalent WhiteBox/package

฿ 18,503.24

FASTENING 1 Pack(s)

500 Pieces Per Package

15 Day(s) 102010[Trivalent Chromate] Trivalent WhiteBox/package

฿ 7,774.48

FASTENING 1 Pack(s)

200 Pieces Per Package

15 Day(s) 102510[Trivalent Chromate] Trivalent WhiteBox/package

฿ 8,085.34

FASTENING 1 Pack(s)

200 Pieces Per Package

15 Day(s) 103010[Trivalent Chromate] Trivalent WhiteBox/package

฿ 8,458.67

FASTENING 1 Pack(s)

200 Pieces Per Package

15 Day(s) 103510[Trivalent Chromate] Trivalent WhiteBox/package

฿ 8,832.00

FASTENING 1 Pack(s)

200 Pieces Per Package

15 Day(s) 104010[Trivalent Chromate] Trivalent WhiteBox/package

฿ 9,391.62

FASTENING 1 Pack(s)

200 Pieces Per Package

15 Day(s) 104510[Trivalent Chromate] Trivalent WhiteBox/package

฿ 4,944.77

FASTENING 1 Pack(s)

100 Pieces Per Package

15 Day(s) 105010[Trivalent Chromate] Trivalent WhiteBox/package

฿ 14,216.39

FASTENING 1 Pack(s)

500 Pieces Per Package

15 Day(s) 101512[Trivalent Chromate] Trivalent WhiteBox/package

฿ 14,216.39

FASTENING 1 Pack(s)

500 Pieces Per Package

15 Day(s) 101612[Trivalent Chromate] Trivalent WhiteBox/package

฿ 5,965.72

FASTENING 1 Pack(s)

200 Pieces Per Package

15 Day(s) 102012[Trivalent Chromate] Trivalent WhiteBox/package

฿ 9,142.86

FASTENING 1 Pack(s)

200 Pieces Per Package

15 Day(s) 102512[Trivalent Chromate] Trivalent WhiteBox/package

฿ 6,592.77

FASTENING 1 Pack(s)

200 Pieces Per Package

15 Day(s) 103012[Trivalent Chromate] Trivalent WhiteBox/package

฿ 45.68

SA11 FASTENING 1 Piece(s) 6 Day(s) 103012Black Oxide CoatingLow Quantity (can be purchased from one)

฿ 26.70

FASTENING 1 Piece(s) Available 6 Day(s) -126[Bright Chrome Plating] Bright Chromate PlatingLow Quantity (can be purchased from one)

Loading...

  1. 1

Basic Information

Tip Shape Round tip Mounting Hole Shape Hex Socket Basic Shape Set Screw
Thread Type Metric coarse Material Steel Application Standard
Additional Shape Standard