(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Hexagonal set screw with hexagonal hole in the head.
[Features]
・The screw head has the same size as the screw part.
・There are advantages such as downsizing of the device and high tightening force due to space saving.
・In most cases, it is used without assembling with the nut.
・[Nominal] M3 M4 M5 M6 M8
・[Material] Steel
・[Surface Processing] None
[Applications]
・Mechanical and electrical parts.
Length L(mm) | 5 | Nominal of Thread (M) | 4 | Tip Shape | Flanged Solid |
---|---|---|---|---|---|
Mounting Hole Shape | Hex Socket | Basic Shape | Set Screw | Thread Type | Metric coarse |
Material | Steel | Surface Treatment_ | No | Sales Unit | Low Quantity (can be purchased from one) |
Application | Standard | Additional Shape | Standard |
Please check the type/dimensions/specifications of the part SSHNB-ST-M4-5 in the Hexagon Socket Set Screw, Bar Tip, by Nissan Screw Co., Ltd. series.
How can we improve?
How can we improve?