1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hexagon Socket Set Screw, Flat Tip, by Nagai Seimitsu【1-1,000 Pieces Per Package】 (Part Number)

Hexagon Socket Set Screw, Flat Tip, by Nagai Seimitsu
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 9.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

Hexagon socket set screw with hexagonal hole on the head.
[Features]
・The screw head has the same size as the screw part.
・There are advantages such as downsizing of the device and high tightening force due to space saving.
・Used not only on the inside of machinery and electrical parts but also on the outside.
・[Nominal] M1.6 M1.7 M2 M2.5 M2.6 M3 M3.5 M4 M5
・[Material] Steel
・[Surface Processing] None, Trivalent White, Trivalent Black, Nickel Plating
[Applications]
・Mechanical and electrical parts.

Part Number
SSHH-ST3B-M3.5-6
SSHH-ST3W-M3.5-4
SSHH-ST-M1.7-2
SSHHI-ST-M3-2.5
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSLength L
(mm)
Nominal of Thread (M) Surface Treatment_ Sales Unit

฿ 8,623.74

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

6 Day(s) 1063.5[Trivalent Chromate] Trivalent BlackBox/package

฿ 7,353.29

SA11 FASTENING 1 Pack(s)

1,000 Pieces Per Package

6 Day(s) 1043.5[Trivalent Chromate] Trivalent WhiteBox/package

฿ 16.90

FASTENING 1 Piece(s) 5 Day(s) -21.7Black Oxide CoatingLow Quantity (can be purchased from one)

฿ 9.44

FASTENING 1 Piece(s) Available 5 Day(s) -2.53Black Oxide CoatingLow Quantity (can be purchased from one)

Loading...

  1. 1

Basic Information

Tip Shape Flat End Mounting Hole Shape Hex Socket Basic Shape Set Screw
Thread Type Metric coarse Material Steel Application Standard
Additional Shape Standard