1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Iron Hex Bolt (Full Threaded) (No Mark on Head Part)【100-500 Pieces Per Package】 (Part Number)

Iron Hex Bolt (Full Threaded) (No Mark on Head Part)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 668.96/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

Hexagon bolts that are often used together with nuts.
[Features]
・As the name implies, a hexagonal head screw.
・[Nominal] 6/8/10
・[Material] Steel
・[Surface Processing] None / Chromate Plating / Trivalent Stainless Coating
・Method of sandwiching the member from both sides with hexagon bolt and hexagon nut.
[Applications]
・Hexagon bolts are typical screws used in construction and large equipment.

Part Number
HXNHHNM-ST-M6-10
HXNHHNM-ST-M10-25
HXNHHNM-STC-M6-15
HXNHHNM-STT3SC-M6-25
HXNHHNM-STT3SC-M6-30
HXNHHNM-STT3SC-M6-40
HXNHHNM-STT3SC-M6-45
HXNHHNM-STT3SC-M8-10
HXNHHNM-STT3SC-M8-12
HXNHHNM-STT3SC-M8-14
HXNHHNM-STT3SC-M8-15
HXNHHNM-STT3SC-M8-16
HXNHHNM-STT3SC-M8-18
HXNHHNM-STT3SC-M8-25
HXNHHNM-STT3SC-M8-30
HXNHHNM-STT3SC-M8-35
HXNHHNM-STT3SC-M8-40
HXNHHNM-STT3SC-M8-50
HXNHHNM-STT3SC-M10-15
HXNHHNM-STT3SC-M10-16
HXNHHNM-STT3SC-M10-18
HXNHHNM-STT3SC-M10-25
HXNHHNM-STT3SC-M10-35
HXNHHNM-STT3SC-M10-45
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
Surface Treatment

฿ 668.96

FASTENING 1 Pack(s)

500 Pieces Per Package

6 Day(s) 106101[Not Provided] No

฿ 1,321.00

FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 1010251.5[Not Provided] No

฿ 1,733.00

FASTENING 1 Pack(s)

500 Pieces Per Package

6 Day(s) -6151[Chromate Plating] Chromate Plating

฿ 1,926.19

FASTENING 1 Pack(s)

500 Pieces Per Package

15 Day(s) 106251[Stainless Steel Coating] Stainless coating

฿ 1,959.10

FASTENING 1 Pack(s)

500 Pieces Per Package

15 Day(s) 106301[Stainless Steel Coating] Stainless coating

฿ 959.23

FASTENING 1 Pack(s)

200 Pieces Per Package

15 Day(s) 106401[Stainless Steel Coating] Stainless coating

฿ 1,048.65

FASTENING 1 Pack(s)

200 Pieces Per Package

15 Day(s) 106451[Stainless Steel Coating] Stainless coating

฿ 1,824.39

FASTENING 1 Pack(s)

200 Pieces Per Package

15 Day(s) 108101.25[Stainless Steel Coating] Stainless coating

฿ 1,077.68

FASTENING 1 Pack(s)

200 Pieces Per Package

15 Day(s) 108121.25[Stainless Steel Coating] Stainless coating

฿ 1,077.68

FASTENING 1 Pack(s)

200 Pieces Per Package

15 Day(s) 108141.25[Stainless Steel Coating] Stainless coating

฿ 1,077.68

FASTENING 1 Pack(s)

200 Pieces Per Package

15 Day(s) 108151.25[Stainless Steel Coating] Stainless coating

฿ 1,077.68

FASTENING 1 Pack(s)

200 Pieces Per Package

15 Day(s) 108161.25[Stainless Steel Coating] Stainless coating

฿ 1,077.68

FASTENING 1 Pack(s)

200 Pieces Per Package

15 Day(s) 108181.25[Stainless Steel Coating] Stainless coating

฿ 1,237.55

FASTENING 1 Pack(s)

200 Pieces Per Package

15 Day(s) 108251.25[Stainless Steel Coating] Stainless coating

฿ 1,337.42

FASTENING 1 Pack(s)

200 Pieces Per Package

15 Day(s) 108301.25[Stainless Steel Coating] Stainless coating

฿ 1,484.52

FASTENING 1 Pack(s)

200 Pieces Per Package

15 Day(s) 108351.25[Stainless Steel Coating] Stainless coating

฿ 1,769.42

FASTENING 1 Pack(s)

200 Pieces Per Package

15 Day(s) 108401.25[Stainless Steel Coating] Stainless coating

฿ 915.87

FASTENING 1 Pack(s)

100 Pieces Per Package

15 Day(s) 108501.25[Stainless Steel Coating] Stainless coating

฿ 1,949.81

FASTENING 1 Pack(s)

200 Pieces Per Package

15 Day(s) 1010151.5[Stainless Steel Coating] Stainless coating

฿ 1,949.81

FASTENING 1 Pack(s)

200 Pieces Per Package

15 Day(s) 1010161.5[Stainless Steel Coating] Stainless coating

฿ 974.71

FASTENING 1 Pack(s)

100 Pieces Per Package

15 Day(s) 1010181.5[Stainless Steel Coating] Stainless coating

฿ 1,232.52

FASTENING 1 Pack(s)

100 Pieces Per Package

15 Day(s) 1010251.5[Stainless Steel Coating] Stainless coating

฿ 1,453.55

FASTENING 1 Pack(s)

100 Pieces Per Package

15 Day(s) 1010351.5[Stainless Steel Coating] Stainless coating

฿ 1,542.19

FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 1010451.5[Stainless Steel Coating] Stainless coating

Loading...

  1. 1

Basic Information

Screw Type Complete thread Detailed Shape Standard Mounting Hole Shape No
Material Steel Thread Type Metric coarse Additional Shape Standard
Sales Unit Box/package Application Standard