1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Steel Strength Classification 10.9 Hexagon Bolt (Full Thread) (Fine Thread P=1.25)【1-160 Pieces Per Package】 (Part Number)

Steel Strength Classification 10.9 Hexagon Bolt (Full Thread) (Fine Thread P=1.25)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 74.41/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

[Nominal] 10/12/14/16/20/24
[Material] Steel
[Surface Processing] None / Trivalent Stainless Coating

Steel Strength Classification 10.9 Hexagon Bolt (Full Thread) (Fine Thread P=1.25)

Steel Strength Classification 10.9 Hexagon Bolt (Full Thread) (Fine Thread P=1.25)

Dimesional drawing

Nominal of Thread (d)Pitch (P)
(mm)
kse
Standard DimensionsToleranceStandard DimensionsToleranceApprox.
M101.570.2170
-0.25
19.6
M121.758190
-0.25
21.9
M142.092225.4
M162.0132427.7
M202.5123034.6
M243.015360
-0.4
41.6
Part Number
HXNHFTP1.25-ST-M10-75
HXNHFTP1.25-ST-M10-85
HXNHFTP1.25-ST-M10-90
HXNHFTP1.25-ST-M12-35SALE
HXNHFTP1.25-ST-M12-40SALE
HXNHFTP1.25-ST-M12-55
HXNHFTP1.25-ST-M20-60
HXNHFTP1.25-ST-M24-150
HXNHFTP1.25-STT3SC-M10-35
HXNHFTP1.25-STT3SC-M10-40
HXNHFTP1.25-STT3SC-M10-45
HXNHFTP1.25-STT3SC-M10-50
HXNHFTP1.25-STT3SC-M10-55
HXNHFTP1.25-STT3SC-M10-60
HXNHFTP1.25-STT3SC-M10-65
HXNHFTP1.25-STT3SC-M10-70
HXNHFTP1.25-STT3SC-M10-75
HXNHFTP1.25-STT3SC-M10-80
HXNHFTP1.25-STT3SC-M10-85
HXNHFTP1.25-STT3SC-M10-90
HXNHFTP1.25-STT3SC-M10-95
HXNHFTP1.25-STT3SC-M10-100
HXNHFTP1.25-STT3SC-M12-35
HXNHFTP1.25-STT3SC-M12-40
HXNHFTP1.25-STT3SC-M12-45
HXNHFTP1.25-STT3SC-M12-50
HXNHFTP1.25-STT3SC-M12-55
HXNHFTP1.25-STT3SC-M12-60
HXNHFTP1.25-STT3SC-M14-40
HXNHFTP1.25-STT3SC-M16-60
HXNHFTP1.25-STT3SC-M16-70
HXNHFTP1.25-STT3SC-M16-100
HXNHFTP1.25-STT3SC-M20-60
HXNHFTP1.25-STT3SC-M24-150
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Length L (mm) Pitch
(mm)
Surface Treatment Sales Unit

฿ 3,420.96

FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 1010751.5Black Oxide FilmBox/package

฿ 78.48

FASTENING 1 Piece(s) Available 6 Day(s) 1010851.5Black Oxide FilmLow Quantity (can be purchased from one)

฿ 78.48

FASTENING 1 Piece(s) Available 6 Day(s) 1010901.5Black Oxide FilmLow Quantity (can be purchased from one)

฿ 74.41

฿ 28.60

FASTENING 1 Piece(s) Same day 1012351.25Black Oxide FilmLow Quantity (can be purchased from one)

฿ 215.70

฿ 102.74

FASTENING 1 Piece(s) Same day 1012401.25Black Oxide FilmLow Quantity (can be purchased from one)

฿ 172.83

FASTENING 1 Piece(s) 5 Day(s) 1012551.25Black Oxide FilmLow Quantity (can be purchased from one)

฿ 905.15

FASTENING 1 Piece(s) Available 7 Day(s) -20602.5[Not Provided] NoLow Quantity (can be purchased from one)

฿ 502.86

FASTENING 1 Piece(s) 6 Day(s) 10241503Black Oxide FilmLow Quantity (can be purchased from one)

฿ 6,114.58

FASTENING 1 Pack(s)

150 Pieces Per Package

15 Day(s) 1010351.5[Stainless Steel Coating] Stainless coatingBox/package

฿ 7,204.65

FASTENING 1 Pack(s)

150 Pieces Per Package

15 Day(s) 1010401.5[Stainless Steel Coating] Stainless coatingBox/package

฿ 5,466.58

FASTENING 1 Pack(s)

100 Pieces Per Package

15 Day(s) 1010451.5[Stainless Steel Coating] Stainless coatingBox/package

฿ 5,877.68

FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 1010501.5[Stainless Steel Coating] Stainless coatingBox/package

฿ 6,383.23

FASTENING 1 Pack(s)

100 Pieces Per Package

15 Day(s) 1010551.5[Stainless Steel Coating] Stainless coatingBox/package

฿ 6,983.61

FASTENING 1 Pack(s)

100 Pieces Per Package

15 Day(s) 1010601.5[Stainless Steel Coating] Stainless coatingBox/package

฿ 7,268.13

FASTENING 1 Pack(s)

100 Pieces Per Package

15 Day(s) 1010651.5[Stainless Steel Coating] Stainless coatingBox/package

฿ 7,710.19

FASTENING 1 Pack(s)

100 Pieces Per Package

15 Day(s) 1010701.5[Stainless Steel Coating] Stainless coatingBox/package

฿ 7,994.71

FASTENING 1 Pack(s)

100 Pieces Per Package

15 Day(s) 1010751.5[Stainless Steel Coating] Stainless coatingBox/package

฿ 11,123.23

FASTENING 1 Pack(s)

100 Pieces Per Package

15 Day(s) 1010801.5[Stainless Steel Coating] Stainless coatingBox/package

฿ 11,262.19

FASTENING 1 Pack(s)

90 Pieces Per Package

15 Day(s) 1010851.5[Stainless Steel Coating] Stainless coatingBox/package

฿ 10,010.71

FASTENING 1 Pack(s)

80 Pieces Per Package

15 Day(s) 1010901.5[Stainless Steel Coating] Stainless coatingBox/package

฿ 10,920.77

FASTENING 1 Pack(s)

80 Pieces Per Package

15 Day(s) 1010951.5[Stainless Steel Coating] Stainless coatingBox/package

฿ 15,231.10

FASTENING 1 Pack(s)

50 Pieces Per Package

15 Day(s) 10101001.5[Stainless Steel Coating] Stainless coatingBox/package

฿ 12,336.39

FASTENING 1 Pack(s)

160 Pieces Per Package

15 Day(s) 1012351.25[Stainless Steel Coating] Stainless coatingBox/package

฿ 31,752.00

FASTENING 1 Pack(s)

80 Pieces Per Package

15 Day(s) 1012401.25[Stainless Steel Coating] Stainless coatingBox/package

฿ 34,096.26

FASTENING 1 Pack(s)

130 Pieces Per Package

15 Day(s) 1012451.25[Stainless Steel Coating] Stainless coatingBox/package

฿ 32,724.77

FASTENING 1 Pack(s)

120 Pieces Per Package

15 Day(s) 1012501.25[Stainless Steel Coating] Stainless coatingBox/package

฿ 16,476.00

FASTENING 1 Pack(s)

60 Pieces Per Package

15 Day(s) 1012551.25[Stainless Steel Coating] Stainless coatingBox/package

฿ 27,618.19

FASTENING 1 Pack(s)

100 Pieces Per Package

15 Day(s) 1012601.25[Stainless Steel Coating] Stainless coatingBox/package

฿ 9,550.84

FASTENING 1 Pack(s)

75 Pieces Per Package

15 Day(s) 1014402[Stainless Steel Coating] Stainless coatingBox/package

฿ 20,884.00

FASTENING 1 Pack(s)

30 Pieces Per Package

15 Day(s) 1016602[Stainless Steel Coating] Stainless coatingBox/package

฿ 29,071.74

FASTENING 1 Pack(s)

40 Pieces Per Package

15 Day(s) 1016702[Stainless Steel Coating] Stainless coatingBox/package

฿ 25,438.00

FASTENING 1 Pack(s)

25 Pieces Per Package

15 Day(s) 10161002[Stainless Steel Coating] Stainless coatingBox/package

฿ 14,390.71

FASTENING 1 Pack(s)

10 Pieces Per Package

15 Day(s) 1020602.5[Stainless Steel Coating] Stainless coatingBox/package

฿ 59,960.52

FASTENING 1 Pack(s)

50 Pieces Per Package

15 Day(s) 10241503[Stainless Steel Coating] Stainless coatingBox/package

Loading...

  1. 1

Basic Information

Screw Type Complete thread Detailed Shape Standard Mounting Hole Shape No
Material Steel Thread Type Metric fine Additional Shape Standard
Application Standard