1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Iron Sunco Tap-tight (+) S-type Hexagonal Upset【500 Pieces Per Package】 (Part Number)

FASTENING

Iron Sunco Tap-tight (+) S-type Hexagonal Upset
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,151.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

[Nominal] 6
[Material] Steel
[Surface Processing] Trivalent White

Part Number
HXPLWH-ST3W-M6-20
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 2,151.87

FASTENING 1 Pack(s)

500 Pieces Per Package

6 Day(s) 10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 6 Length L (mm) 20 Screw Type Complete thread
Mounting Hole Shape Phillips Material Steel Surface Treatment Trivalent White
Sales Unit Box/package