1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Alinc Truss (SUSXM7) (pack product)【1-70 Pieces Per Package】 (Part Number)

Alinc Truss (SUSXM7) (pack product)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 631.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

Screws for building materials with high holding power.
[Features]
·Push the cutting chips inward to make a secure female thread.
·Since the first thread is a complete thread, it has a good bite and can be screwed in with a small thrust.
[Applications]
·Dedicated to AAC panels.

Part Number
OTTRPALC-SUS-4-35
OTTRPALC-SUS-4-40
OTTRPALC-SUS-4-50
OTTRPALC-SUS-5-35
OTTRPALC-SUS-5-40
OTTRPALC-SUS-5-50
OTTRPALC-SUS-5-65
OTTRPALC-SUS-6-35
OTTRPALC-SUS-6-40
OTTRPALC-SUS-6-50
OTTRPALC-SUS-6-65
OTTRPALC-SUS-6-80
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSThread Nominal (M) Length

฿ 631.56

FASTENING 1 Pack(s)

70 Pieces Per Package

7 Day(s) 10435

฿ 631.56

FASTENING 1 Pack(s)

65 Pieces Per Package

7 Day(s) 10440

฿ 631.56

FASTENING 1 Pack(s)

70 Pieces Per Package

7 Day(s) 10450

฿ 781.51

SA11 FASTENING 1 Piece(s) 6 Day(s) 10535

฿ 675.56

FASTENING 1 Pack(s)

55 Pieces Per Package

7 Day(s) 10540

฿ 675.56

FASTENING 1 Pack(s)

50 Pieces Per Package

7 Day(s) 10550

฿ 675.56

FASTENING 1 Pack(s)

40 Pieces Per Package

7 Day(s) 10565

฿ 719.11

FASTENING 1 Pack(s)

50 Pieces Per Package

7 Day(s) 10635

฿ 719.11

FASTENING 1 Pack(s)

50 Pieces Per Package

7 Day(s) 10640

฿ 836.90

SA11 FASTENING 1 Piece(s) 6 Day(s) 10650

฿ 719.11

FASTENING 1 Pack(s)

35 Pieces Per Package

7 Day(s) 10665

฿ 719.11

FASTENING 1 Pack(s)

30 Pieces Per Package

7 Day(s) 10680

Loading...

  1. 1

Basic Information

Type Other concrete screws Material Stainless Steel Surface Treatment Fabric
Sales Unit Box/package Detailed Shape Disc