1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tabix Wrapper【70-430 Pieces Per Package】 (Part Number)

Tabix Wrapper
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,438.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description


· The head has a trumpet shape and the thread portion is the same as the coarse thread (1-row, 8 threads).
· A major feature of the Tapix is that the base part near the tip end of the thread part has a diagonal shape lower than the thread drilling point, so as to allow screws to enter, drill straight holes, and avoid application of unnecessary loads. The idea is that it "cuts" in and creates threads where a straight hole has been drilled. Just as the wood will not split even if drilled at the edges with a gimlet, Tapix screws are ideal for use at the edges of hard materials and wood. In addition to this, when cutting a hole with a "drill", cutting powder accumulates on the side or bottom, but the diagonal spring of the Tapix smoothly discharges the cutting powder upwards.

Part Number
OTRPPTX-SUS-4.2-38
OTRPPTX-SUS-4.5-57
OTRPPTX-SUS-5.2-120
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSThread Nominal (M) Length

฿ 2,460.58

FASTENING 1 Pack(s)

430 Pieces Per Package

12 Day(s) 104.238

฿ 2,502.58

SA11 FASTENING 1 Pack(s)

220 Pieces Per Package

16 Day(s) 104.557

฿ 2,438.10

FASTENING 1 Pack(s)

70 Pieces Per Package

12 Day(s) 105.2120

Loading...

  1. 1

Basic Information

Type Course Thread Material Stainless Steel Sales Unit Box/package
Detailed Shape Rap