1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Deck Screw Countersinking【100-350 Pieces Per Package】 (Part Number)

Deck Screw Countersinking
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,390.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

[Features]Screws for wood decks that combine drilling performance with corrosion resistance to withstand external use. [Applications]It can also be used for ultra-rigid wood from various countries, etc.

 
Part Number
OTCSSWD-STRSGB-5.5-35
OTCSSWD-STRSGB-5.5-55
OTCSSWD-STRSGB-5.5-90
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipLength

฿ 1,516.27

FASTENING 1 Pack(s)

350 Pieces Per Package

6 Day(s) 35

฿ 1,390.25

FASTENING 1 Pack(s)

250 Pieces Per Package

6 Day(s) 55

฿ 1,442.08

FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 90

Loading...

  1. 1

Basic Information

Type Wooden Screw Thread Nominal (M) 5.5 Material Steel
Surface Treatment Ruspert processing Surface Treatment (Details) Rasupa GB Mounting Hole Shape Square Hole
Sales Unit Box/package Detailed Shape Disc