1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spoon Screw Thread【600 Pieces Per Package】 (Part Number)

SA11 FASTENING

Spoon Screw Thread
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,589.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description


· The threaded portion is the same as the coarse thread, and the head is a flexible head.
· A spoon point is provided on the screw tip portion (similar to the tip of a lance), and an internal thread can be created cleanly since it is screwed in, forming a pilot hole in the opposite material, by cutting just the same thickness as the screw shaft diameter itself
· It takes some time to machine the fitting material at the spoon point when first starting to insert the screw, but it produces a beautiful finish from the fitting material surface without excessive pushing.
· Can be used for all kinds of wood, especially effective for hard materials and wood knots
· It can also be used for thin iron plates of about 0.8 mm

Part Number
OTFXPSN-ST3B-3.8-38
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 1,589.44

SA11 FASTENING 1 Pack(s)

600 Pieces Per Package

6 Day(s) 10

Loading...

  1. 1

Basic Information

Type Wooden Screw Thread Nominal (M) 3.8 Length 38
Material Steel Surface Treatment Trivalent Chromate Surface Treatment (Details) Trivalent Black
Sales Unit Box/package Detailed Shape Flexible

Please check the type/dimensions/specifications of the part OTFXPSN-ST3B-3.8-38 in the Spoon Screw Thread series.