1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hiblow【160 Pieces Per Package】 (Part Number)

SA11 FASTENING

Hiblow
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 462.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description


· The threaded portion has double-thread high and low ridges with a cut tip.
· Short sizes missing the thread at the underneck have 1, while long sizes have 2 "twisted knurls" made by rolling processing
· Holds onto the workpiece at the first strike just like a "universal screw", enabling stable and speedy fastening work
Also, by drilling a "clearance hole" for the friction generated when the unthreaded is screwed into the fitting material, the torque can be elevated.
· Although the head is flexible, the serrations (ribs) come closer to the outer periphery of the head than in the case of conventional flexible heads, enabling the head to fit well to the seat surface and provide a beautiful finish
· Wide size variation flexibly supports various thicknesses and lengths

Part Number
NNFXPHR-STU-3.5-45
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 462.91

SA11 FASTENING 1 Pack(s)

160 Pieces Per Package

6 Day(s)

Loading...

  1. 1

Basic Information

Type Wooden Screw Thread Nominal (M) 3.5 Length 45
Material Steel Surface Treatment Bright Chromate Plating Surface Treatment (Details) Bright Chromate Plating
Sales Unit Box/package Detailed Shape Flexible

Please check the type/dimensions/specifications of the part NNFXPHR-STU-3.5-45 in the Hiblow series.