(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Post-assembly insertion nut made of aluminum dedicated for 40 series frames.
[Features]
· Long nut with tapped holes at 10 mm pitch of 2 to 20 holes.
· Thread diameters of M4, M5, and M6 and 2 to 20 holes can be specified.
· Material: A6063S.
· Surface treatment: Clear anodizing.
[Applications]
· Used to attach various parts to the lecoframe.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal of Thread M (mm) | Number of Taps |
---|---|---|---|---|---|---|---|---|
฿ 83.77 | YKL NUT FOR ALMINUM FLAME | 1 Piece(s) | 6 Day(s) | 10 | M4 | 2 | ||
฿ 104.00 | YKL NUT FOR ALMINUM FLAME | 1 Piece(s) | 6 Day(s) | 10 | M4 | 3 | ||
฿ 124.96 | YKL NUT FOR ALMINUM FLAME | 1 Piece(s) | 6 Day(s) | 10 | M4 | 4 | ||
฿ 139.03 | YKL NUT FOR ALMINUM FLAME | 1 Piece(s) | 6 Day(s) | 10 | M4 | 5 | ||
฿ 157.45 | YKL NUT FOR ALMINUM FLAME | 1 Piece(s) | 6 Day(s) | 10 | M4 | 6 | ||
฿ 175.87 | YKL NUT FOR ALMINUM FLAME | 1 Piece(s) | 6 Day(s) | 10 | M4 | 7 | ||
฿ 194.29 | YKL NUT FOR ALMINUM FLAME | 1 Piece(s) | 6 Day(s) | 10 | M4 | 8 | ||
฿ 212.71 | YKL NUT FOR ALMINUM FLAME | 1 Piece(s) | 6 Day(s) | 10 | M4 | 9 | ||
฿ 231.13 | YKL NUT FOR ALMINUM FLAME | 1 Piece(s) | 6 Day(s) | 10 | M4 | 10 | ||
฿ 249.55 | YKL NUT FOR ALMINUM FLAME | 1 Piece(s) | 6 Day(s) | 10 | M4 | 11 | ||
฿ 267.97 | YKL NUT FOR ALMINUM FLAME | 1 Piece(s) | 6 Day(s) | 10 | M4 | 12 | ||
฿ 286.39 | YKL NUT FOR ALMINUM FLAME | 1 Piece(s) | 6 Day(s) | 10 | M4 | 13 | ||
฿ 304.81 | YKL NUT FOR ALMINUM FLAME | 1 Piece(s) | 6 Day(s) | 10 | M4 | 14 | ||
฿ 323.23 | YKL NUT FOR ALMINUM FLAME | 1 Piece(s) | 6 Day(s) | 10 | M4 | 15 | ||
฿ 341.65 | YKL NUT FOR ALMINUM FLAME | 1 Piece(s) | 6 Day(s) | 10 | M4 | 16 | ||
฿ 360.07 | YKL NUT FOR ALMINUM FLAME | 1 Piece(s) | 6 Day(s) | 10 | M4 | 17 | ||
฿ 378.49 | YKL NUT FOR ALMINUM FLAME | 1 Piece(s) | 6 Day(s) | 10 | M4 | 18 | ||
฿ 396.91 | YKL NUT FOR ALMINUM FLAME | 1 Piece(s) | 6 Day(s) | 10 | M4 | 19 | ||
฿ 415.33 | YKL NUT FOR ALMINUM FLAME | 1 Piece(s) | 6 Day(s) | 10 | M4 | 20 | ||
฿ 83.77 | YKL NUT FOR ALMINUM FLAME | 1 Piece(s) | 6 Day(s) | 10 | M5 | 2 | ||
฿ 104.00 | YKL NUT FOR ALMINUM FLAME | 1 Piece(s) | 6 Day(s) | 10 | M5 | 3 | ||
฿ 124.96 | YKL NUT FOR ALMINUM FLAME | 1 Piece(s) | 6 Day(s) | 10 | M5 | 4 | ||
฿ 139.03 | YKL NUT FOR ALMINUM FLAME | 1 Piece(s) | 6 Day(s) | 10 | M5 | 5 | ||
฿ 157.45 | YKL NUT FOR ALMINUM FLAME | 1 Piece(s) | 6 Day(s) | 10 | M5 | 6 | ||
฿ 175.87 | YKL NUT FOR ALMINUM FLAME | 1 Piece(s) | 6 Day(s) | 10 | M5 | 7 | ||
฿ 194.29 | YKL NUT FOR ALMINUM FLAME | 1 Piece(s) | 6 Day(s) | 10 | M5 | 8 | ||
฿ 212.71 | YKL NUT FOR ALMINUM FLAME | 1 Piece(s) | 6 Day(s) | 10 | M5 | 9 | ||
฿ 231.13 | YKL NUT FOR ALMINUM FLAME | 1 Piece(s) | 6 Day(s) | 10 | M5 | 10 | ||
฿ 249.55 | YKL NUT FOR ALMINUM FLAME | 1 Piece(s) | 6 Day(s) | 10 | M5 | 11 | ||
฿ 267.97 | YKL NUT FOR ALMINUM FLAME | 1 Piece(s) | 6 Day(s) | 10 | M5 | 12 | ||
฿ 286.39 | YKL NUT FOR ALMINUM FLAME | 1 Piece(s) | 6 Day(s) | 10 | M5 | 13 | ||
฿ 304.81 | YKL NUT FOR ALMINUM FLAME | 1 Piece(s) | 6 Day(s) | 10 | M5 | 14 | ||
฿ 323.23 | YKL NUT FOR ALMINUM FLAME | 1 Piece(s) | 6 Day(s) | 10 | M5 | 15 | ||
฿ 341.65 | YKL NUT FOR ALMINUM FLAME | 1 Piece(s) | 6 Day(s) | 10 | M5 | 16 | ||
฿ 360.07 | YKL NUT FOR ALMINUM FLAME | 1 Piece(s) | 6 Day(s) | 10 | M5 | 17 | ||
฿ 378.49 | YKL NUT FOR ALMINUM FLAME | 1 Piece(s) | 6 Day(s) | 10 | M5 | 18 | ||
฿ 396.91 | YKL NUT FOR ALMINUM FLAME | 1 Piece(s) | 6 Day(s) | 10 | M5 | 19 | ||
฿ 415.33 | YKL NUT FOR ALMINUM FLAME | 1 Piece(s) | 6 Day(s) | 10 | M5 | 20 | ||
฿ 83.77 | YKL NUT FOR ALMINUM FLAME | 1 Piece(s) | 6 Day(s) | 10 | M6 | 2 | ||
฿ 104.00 | YKL NUT FOR ALMINUM FLAME | 1 Piece(s) | 6 Day(s) | 10 | M6 | 3 | ||
฿ 124.96 | YKL NUT FOR ALMINUM FLAME | 1 Piece(s) | 6 Day(s) | 10 | M6 | 4 | ||
฿ 139.03 | YKL NUT FOR ALMINUM FLAME | 1 Piece(s) | 6 Day(s) | 10 | M6 | 5 | ||
฿ 157.45 | YKL NUT FOR ALMINUM FLAME | 1 Piece(s) | 6 Day(s) | 10 | M6 | 6 | ||
฿ 175.87 | YKL NUT FOR ALMINUM FLAME | 1 Piece(s) | 6 Day(s) | 10 | M6 | 7 | ||
฿ 194.29 | YKL NUT FOR ALMINUM FLAME | 1 Piece(s) | 6 Day(s) | 10 | M6 | 8 | ||
฿ 212.71 | YKL NUT FOR ALMINUM FLAME | 1 Piece(s) | 6 Day(s) | 10 | M6 | 9 | ||
฿ 231.13 | YKL NUT FOR ALMINUM FLAME | 1 Piece(s) | 6 Day(s) | 10 | M6 | 10 | ||
฿ 249.55 | YKL NUT FOR ALMINUM FLAME | 1 Piece(s) | 6 Day(s) | 10 | M6 | 11 | ||
฿ 267.97 | YKL NUT FOR ALMINUM FLAME | 1 Piece(s) | 6 Day(s) | 10 | M6 | 12 | ||
฿ 286.39 | YKL NUT FOR ALMINUM FLAME | 1 Piece(s) | 6 Day(s) | 10 | M6 | 13 | ||
฿ 304.81 | YKL NUT FOR ALMINUM FLAME | 1 Piece(s) | 6 Day(s) | 10 | M6 | 14 | ||
฿ 323.23 | YKL NUT FOR ALMINUM FLAME | 1 Piece(s) | 6 Day(s) | 10 | M6 | 15 | ||
฿ 341.65 | YKL NUT FOR ALMINUM FLAME | 1 Piece(s) | 6 Day(s) | 10 | M6 | 16 | ||
฿ 360.07 | YKL NUT FOR ALMINUM FLAME | 1 Piece(s) | 6 Day(s) | 10 | M6 | 17 | ||
฿ 378.49 | YKL NUT FOR ALMINUM FLAME | 1 Piece(s) | 6 Day(s) | 10 | M6 | 18 | ||
฿ 396.91 | YKL NUT FOR ALMINUM FLAME | 1 Piece(s) | 6 Day(s) | 10 | M6 | 19 | ||
฿ 415.33 | YKL NUT FOR ALMINUM FLAME | 1 Piece(s) | 6 Day(s) | 10 | M6 | 20 |
Loading...
Nut Type | Long Nut | Series | LECOFRAME 40 Series (For Medium/Heavy Structures) | Function | Standard |
---|---|---|---|---|---|
Material | Aluminum | Lock | None |
How can we improve?
How can we improve?