1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hard Lock Nut【1-200 Pieces Per Package】 (Part Number)

Hard Lock Nut
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 143.24/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • There are some differences in handling compared with what is shown in the standard table. We ask for your understanding in advance.
  • This is a representative image. See the product standards for details.
    * "Other special treatments" under Surface Processing have the following specifications.
    PLB: Parkerizing (Phosphate Coating)

Product Description

[Shape] Upper nut (convex type) and lower nut (concave type) are available.
· The top nut is perfectly circular with respect to the bolt, but the bottom nut has been eccentrically machined off-center with respect to the bolt.
[Features] Since the lower nut is eccentric, tightening the upper nut will apply a lateral force due to the wedging action. Friction to this male thread prevents loosening.
· Can be manually tightened to your desired position.
· Can be used repeatedly.

[Material] Steel/S45C/SCM435 (H)
[Surface Processing] Parkerizing (Phosphate Coating) / Trivalent White
[Nominal of Thread (M)] 8/10/12/14/16/18/22/24/30/33/36/39/45/48/52/56/64
[Application/Function] Loosening prevention
[Thread Ridge Type] Metric Coarse
[Loosening Prevention Details] Hard Lock Nut

Features

  • Material: Steel / S45C / SCM435 (H)
  • Surface treatment: Parkerizing (phosphate coating) / Trivalent white
  • Screw Nominal: M8 / M14 / M18 / M22 / M24 / M30 / M33 / M 36 / M39 / M45 / M48 / M52 / M56 / M64
  • Use/function: Loosening prevention
  • Screw thread type: metric coarseness
  • Locking prevention details: Hard lock nut
  • Corresponds to hexagonal width across flats JIS B1181 and screws JIS B0205 and B0207

Dimensions

 

(Unit: mm)

 

Dimensional drawing

SH (Lower Nut)H1 (Upper Nut)B (Width across Flats)Cl (Overall Height)hReference Tightening Torque
for Strength Category 4
kgf・cm
Weight
(g)
NominalCoarseFine DetailsStandard DimensionsToleranceStandard DimensionsToleranceStandard DimensionsToleranceApprox.Approx.ToleranceApprox.
M81.251.06.50 -0.586.50 -0.58130 -0.71511±0.84.51158.6
M142.01.5110 -0.7110 -0.7220 -0.825.418.5±1.27.565039
M182.51.515152731.225.510.5150080
M222.51.51818320 -1.03731.513.52400130
M243.02.0190 -0.84190 -0.843641.633±1.8142965180
M303.52.024244653.142186210375
M333.52.026265057.746208520480
M364.03.02929550 -1.263.5502110700630
M394.03.0310 -1.0310 -1.06069.354±2.22314000935
M454.54.036367080.86327214001330
M485.04.038387586.56729254001595
M525.04.042428092.47533323002055
M565.54.04545850 -1.498.17934404002410
M646.04.0510 -1.2510 -1.29511089±2.538603003172
Part Number
HNTLHL-S45CPLB-M14
HNTLHL-S45CPLB-M18
HNTLHL-SCMPLB-M14
HNTLHL-SCMPLB-M18
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Material Sales Unit

฿ 143.24

SA11 FASTENING 1 Piece(s) Available 6 Day(s) 1014[Steel] S45CLow Quantity (can be purchased from one)

฿ 253.94

SA11 FASTENING 1 Piece(s) 6 Day(s) 1018[Steel] S45CLow Quantity (can be purchased from one)

฿ 38,530.94

FASTENING 1 Pack(s)

200 Pieces Per Package

6 Day(s) 1014[Steel] SCM435(H)Box/package

฿ 57,427.43

FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 1018[Steel] SCM435(H)Box/package

Loading...

  1. 1

Basic Information

Applications, Functions Stop loosening Thread Type Metric coarse Surface Treatment Parker
Locking Details Hard Locking Bearing Nuts Surface Treatment (Details) Other special processings