(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·In a self-tapping screw with the thread section with multiple threads, there is a part where torque is applied at the boundary between the tip cone and the shaft. The MT screw is a double-thread screw, but in order to eliminate the torque load, a threadless part is prepared at the boundary which rotated half a turn or several times to achieve smooth workability when screwing.
Part Number |
---|
NNPNB-ST3W-3.8-50 |
NNPNB-STC-3.8-30 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Length | Surface Treatment | Surface Treatment (Details) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 881.10 | SA11 FASTENING | 1 Pack(s) | 300 Pieces Per Package | 6 Day(s) | 10 | 50 | Trivalent Chromate | Trivalent Black | ||
฿ 933.44 | SA11 FASTENING | 1 Pack(s) | 600 Pieces Per Package | 6 Day(s) | - | 30 | Chromate Plating | Chromate Plating |
Loading...
Type | Wooden Screw | Thread Nominal (M) | 3.8 | Material | Steel |
---|---|---|---|---|---|
Sales Unit | Box/package | Detailed Shape | Pot Dish |
How can we improve?
How can we improve?