1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Efficient Measuring Pan (Part Number)

SA11 FASTENING

Efficient Measuring Pan
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,371.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

A convenient weighing pan that aligns the screws in advance and makes it easy to grip.
[Features]
· Screws are easily grasped with the screwdriver, and align with the screw head direction.
· Thread holes are made through so that long screws can be aligned by hand.
· Includes a quantity scale that allows the number of screws arranged on the plate to be seen at a glance.
· Compatible with pan head, countersunk head, raised countersunk head, truss head, pressure, and binding screws.
· Supports pans, plates, circles, trusses, breasures and binds with a scale.
[Procedure] Pile a suitable amount of applicable screws in the center of the dish and shake the dish in all directions to align the screws.
[Applicable Size (Thread Diameter)] φ1.4-φ1.7, φ2-φ2.6, φ3-φ4.

Part Number
TOLKEI-ABS-2-2.6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,371.43

SA11 FASTENING 1 Piece(s) 5 Day(s) 10

Loading...

  1. 1

Basic Information

Material Resin Sales Unit Low Quantity (can be purchased from one)

Please check the type/dimensions/specifications of the part TOLKEI-ABS-2-2.6 in the Efficient Measuring Pan series.