1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TSN (Thin Sheet) Nut Insert by Avdel (Part Number)

SA11 FASTENING

TSN (Thin Sheet) Nut Insert by Avdel
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 14.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

[Material] Steel, Stainless Steel.
[Surface Processing] None.
[Nominal of Thread (M)] 5.
[Application/Function] Caulking.
[Thread Ridge Type] Metric Coarse.

Part Number
TSNNTS-ST3W-5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 14.75

SA11 FASTENING 1 Piece(s) Available 6 Day(s) 10

Loading...

  1. 1

Basic Information

Thread Nominal (M) 5 Material Steel Surface Treatment Trivalent Chromate
Screw Thread Types Metric coarse Application / Functions Crimped Sales Unit Low Quantity (can be purchased from one)
Surface Treatment (Details) Trivalent White

Please check the type/dimensions/specifications of the part TSNNTS-ST3W-5 in the TSN (Thin Sheet) Nut Insert by Avdel series.