(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
OTPNPDS-STTRS-5.5-45 |
OTPNPDS-STTRS-5.5-60 |
OTPNPDS-STTRS-5.5-75 |
OTPNPDS-SUS-5.5-38 |
OTPNPDS-SUS-5.5-45 |
OTPNPDS-SUS-5.5-60 |
OTPNPDS-SUS-5.5-75 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Length | Material | Surface Treatment | Surface Treatment (Details) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 473.63 | FASTENING | 1 Pack(s) | 67 Pieces Per Package | 25 Day(s) | - | 45 | Steel | [Paint / Coating] Painting / Coating | R Silver (Ruspert Silver) | ||
฿ 473.63 | FASTENING | 1 Pack(s) | 54 Pieces Per Package | 7 Day(s) | - | 60 | Steel | [Paint / Coating] Painting / Coating | R Silver (Ruspert Silver) | ||
฿ 473.63 | SA11 FASTENING | 1 Pack(s) | 42 Pieces Per Package | 7 Day(s) | - | 75 | Steel | [Paint / Coating] Painting / Coating | R Silver (Ruspert Silver) | ||
฿ 473.63 | FASTENING | 1 Pack(s) | 26 Pieces Per Package | 7 Day(s) | 10 | 38(26) | [Stainless] Stainless Steel | - | - | ||
฿ 473.63 | FASTENING | 1 Pack(s) | 24 Pieces Per Package | 7 Day(s) | 10 | 45(24) | [Stainless] Stainless Steel | - | - | ||
฿ 473.63 | SA11 FASTENING | 1 Pack(s) | 17 Pieces Per Package | 7 Day(s) | 10 | 60(17) | [Stainless] Stainless Steel | - | - | ||
฿ 473.63 | SA11 FASTENING | 1 Pack(s) | 13 Pieces Per Package | 7 Day(s) | 10 | 75(13) | [Stainless] Stainless Steel | - | - |
Loading...
Type | Other concrete screws | Thread Nominal (M) | 5.5 | Sales Unit | Box/package |
---|---|---|---|---|---|
Detailed Shape | Round |
How can we improve?
How can we improve?