1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Coarse Thread Modotorasu Yamahiro w/ Cross Hole【100 Pieces Per Package】 (Part Number)

SA11 FASTENING

Coarse Thread Modotorasu Yamahiro w/ Cross Hole
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,311.49/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description


· "Mod Truss" refers to a "modified truss", which means an improved triangular form
· The triangular truss head has been modified with a gentle slope to make it thinner and visually appealing with a wide holding pressure.
· The shape of the head has been designed by Yamahiro, Ltd. There is also a thinner head shape called a flat mod truss.

Part Number
OT-ST3W-5.5-100
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 1,311.49

SA11 FASTENING 1 Pack(s)

100 Pieces Per Package

6 Day(s) 10

Loading...

  1. 1

Basic Information

Type Course Thread Thread Nominal (M) 5.5 Length 100
Material Steel Surface Treatment Trivalent Chromate Surface Treatment (Details) Trivalent White
Sales Unit Box/package

Please check the type/dimensions/specifications of the part OT-ST3W-5.5-100 in the Coarse Thread Modotorasu Yamahiro w/ Cross Hole series.