1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Light Screw Yamahiro (Drywall) Self Tapping Screw【700 Pieces Per Package】 (Part Number)

SA11 FASTENING

Light Screw Yamahiro (Drywall) Self Tapping Screw
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,065.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description


· The triangular truss head has been modified with a gentle slope to make it thinner and visually appealing with a wide holding pressure.

Part Number
KTTRP-ST3W-4.2-32
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 2,065.55

SA11 FASTENING 1 Pack(s)

700 Pieces Per Package

6 Day(s) 10

Loading...

  1. 1

Basic Information

Type A thin metal sheet Thread Nominal (M) 4.2 Length 32
Material Steel Surface Treatment Trivalent Chromate Surface Treatment (Details) Trivalent Black
Sales Unit Box/package Detailed Shape Syn-washer

Please check the type/dimensions/specifications of the part KTTRP-ST3W-4.2-32 in the Light Screw Yamahiro (Drywall) Self Tapping Screw series.