1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stable Nut Thin Type【400 Pieces Per Package】 (Part Number)

SA11 FASTENING

Stable Nut Thin Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,584.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

A thin, stable nut that has a loosening prevention function and an intermediate locking function that prevents temporary fixing and falling.
[Features]
· A friction ring (metal plate spring) is connected to the upper surface of the nut by crimping.
· The friction ring has three blades along the lead angle of the screw to realize a stable locking function.
· Three-dimensional blades along the lead angle of the screw reduce the torque when screwing into the bolt.
· A structure that prevents the blade from passing under the screw threads and causing improper installation.
· Because it is an all-metal product, it has excellent heat and cold resistance and excellent durability.
· Since it has a reasonable structure, it is resistant to repeated use.
[Applications]
· Used outdoors or in places with a lot of vibration.
· Used for motorcycles, automobiles, transport machines, construction machines, agricultural machines, play equipment, processing machines, shipbuilding, railways, civil engineering, construction, electrical machinery, etc.
[Materials] Steel
[Surface Processing] Trivalent White
[Nominal of Thread (M)] 10
[Application/Function] Loosening prevention
[Thread Ridge Type] Metric Coarse
[Loosening Prevention Details] Friction Nut

Part Number
FRNLF-ST3W-M10
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 7,584.00

SA11 FASTENING 1 Pack(s)

400 Pieces Per Package

6 Day(s) 10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 10 Material Steel Applications, Functions Stop loosening
Thread Type Metric coarse Surface Treatment Trivalent Chromate Sales Unit Box/package
Locking Details Friction Nut Surface Treatment (Details) Trivalent White

Please check the type/dimensions/specifications of the part FRNLF-ST3W-M10 in the Stable Nut Thin Type series.