1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Raised Countersunk Head Wood Screw (Double Row Thin Body)【2,000 Pieces Per Package】 (Part Number)

SA11 FASTENING

Raised Countersunk Head Wood Screw (Double Row Thin Body)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,135.17/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image. See the product standards for details.

Product Description

SUNCO screw for building materials, raised countersunk head wood screw. (double-thread narrow body type)

Part Number
MNRDP2D-SUS-3.1-20
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 3,135.17

SA11 FASTENING 1 Pack(s)

2,000 Pieces Per Package

6 Day(s) 10

Loading...

  1. 1

Basic Information

Type Wooden Screw Thread Nominal (M) 3.1 Length 20
Material Stainless Steel Sales Unit Box/package Detailed Shape Round Countersunk Head (Thin Body)

Please check the type/dimensions/specifications of the part MNRDP2D-SUS-3.1-20 in the Raised Countersunk Head Wood Screw (Double Row Thin Body) series.