1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Iron U-Nut Thin Type (Smooth Cut)【1-500 Pieces Per Package】 (Part Number)

Iron U-Nut Thin Type (Smooth Cut)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 24.28/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image.
  • Dimensions not in the product information are also available.

Product Description

Metal thin U-nut (fine) with locking function.
[Features]
· U nut made from two points: the nut body and friction ring (special spring).
· The friction ring is fixed on the upper surface of the nut by crimping and integrated.
· Screw accuracy: JIS6H (2nd grade).
[Applications]
· Active in all industries from steel structures such as railways and connecting bridges to cars, motorcycles, and industrial machinery.
[Materials] Steel
[Surface Processing] None/Bright Chromate Plating/Trivalent White/Trivalent Black
[Nominal of Thread (M)] 8/12/14/16/20/24
[Application/Function] Loosening prevention
[Thread Ridge Type] Metric Fine
[Loosening Prevention Details] U Nut

Part Number
UNUTL-ST3B-M12
UNUTL-ST3W-M14
UNUTL-ST3W-M16
UNUTL-ST-MS8
UNUTL-ST-MS12
UNUTL-ST-MS14
UNUTL-ST-MS16
UNUTL-ST-MS24
UNUTL-STU-MS14
UNUTL-STU-MS16
UNUTL-STU-MS20
UNUTLB-ST3B-M20
UNUTLB-ST3B-MS12
UNUTLB-ST3W-M20
UNUTLB-ST3W-M24
UNUTLB-ST3W-MS12
UNUTLC-ST3W-M12
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSNominal of Thread (M) Surface Treatment Sales Unit Surface Treatment (Details) Pitch

฿ 72.39

FASTENING 1 Piece(s) Available 6 Day(s) 1012Trivalent ChromateLow Quantity (can be purchased from one)[Trivalent Chromate] Trivalent Black1.25

฿ 102.48

SA11 FASTENING 1 Piece(s) Available 5 Day(s) 1014Trivalent ChromateLow Quantity (can be purchased from one)[Trivalent Chromate] Trivalent White1.5

฿ 14,890.67

FASTENING 1 Pack(s)

200 Pieces Per Package

6 Day(s) 1016Trivalent ChromateBox/package[Trivalent Chromate] Trivalent White1.5

฿ 24.28

FASTENING 1 Piece(s) Available 6 Day(s) 108-Low Quantity (can be purchased from one)-1

฿ 52.19

FASTENING 1 Piece(s) Available 6 Day(s) 1012-Low Quantity (can be purchased from one)-1.5

฿ 17,537.81

SA11 FASTENING 1 Pack(s)

300 Pieces Per Package

6 Day(s) 1014-Box/package-1.5

฿ 12,772.65

SA11 FASTENING 1 Pack(s)

200 Pieces Per Package

6 Day(s) 1016-Box/package-1.5

฿ 25,749.34

FASTENING 1 Pack(s)

80 Pieces Per Package

15 Day(s) 1024-Box/package-2

฿ 99.05

FASTENING 1 Piece(s) Available 6 Day(s) -14Bright Chromate PlatingLow Quantity (can be purchased from one)Bright Chromate Plating1.5

฿ 111.62

SA11 FASTENING 1 Piece(s) Available 6 Day(s) -16Bright Chromate PlatingLow Quantity (can be purchased from one)Bright Chromate Plating1.5

฿ 303.24

FASTENING 1 Piece(s) Available 6 Day(s) -20Bright Chromate PlatingLow Quantity (can be purchased from one)Bright Chromate Plating1.5

฿ 416.77

FASTENING 1 Piece(s) Available 6 Day(s) 1020Trivalent ChromateLow Quantity (can be purchased from one)[Trivalent Chromate] Trivalent Black1.5

฿ 70.48

FASTENING 1 Piece(s) Available 6 Day(s) 1012Trivalent ChromateLow Quantity (can be purchased from one)[Trivalent Chromate] Trivalent Black1.5

฿ 34,502.32

FASTENING 1 Pack(s)

145 Pieces Per Package

6 Day(s) 1020Trivalent ChromateBox/package[Trivalent Chromate] Trivalent White1.5

฿ 611.81

FASTENING 1 Piece(s) Available 6 Day(s) 1024Trivalent ChromateLow Quantity (can be purchased from one)[Trivalent Chromate] Trivalent White2

฿ 60.58

SA11 FASTENING 1 Piece(s) Available 6 Day(s) 1012Trivalent ChromateLow Quantity (can be purchased from one)[Trivalent Chromate] Trivalent White1.5

฿ 18,377.15

FASTENING 1 Pack(s)

500 Pieces Per Package

6 Day(s) 1012Trivalent ChromateBox/package[Trivalent Chromate] Trivalent White1.25

Loading...

  1. 1

Basic Information

Material Steel Applications, Functions Stop loosening Thread Type Metric fine
Locking Details U Nut