1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fine U Nut (Part Number)

Fine U Nut
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 134.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • These product images are representative images only.
  • Products with dimensions other than those in the product information tab are also available.

Product Description

The friction ring is crimped and integrated with the nut, same as on the U Nut.

[Features]
· Lock nut for bearing.
· The spring action of the friction ring creates friction on the male screw to cause a locking effect.
· Can be fixed in an intermediate position.
· Since it is all metal, it has excellent heat resistance.
· No key groove processing on the shaft side.

[Shape] Round
[Material] SS400 equivalent / S45C equivalent / SUS304 equivalent
[Screw type] Metric coarse
[Nominal designation] M10 × 0.75 to M150 × 2.0
[Type]Lock nut

Part Number
UNUTLF-S45C-M100
UNUTLF-S45C-M105
UNUTLF-S45C-M110
UNUTLF-S45C-M115
UNUTLF-S45C-M120
UNUTLF-S45C-M125
UNUTLF-S45C-M130
UNUTLF-S45C-M135
UNUTLF-S45C-M140
UNUTLF-S45C-M145
UNUTLF-S45C-M150
UNUTLF-ST-M10
UNUTLF-ST-M12
UNUTLF-ST-M15
UNUTLF-ST-M17
UNUTLF-ST-M20
UNUTLF-ST-M25
UNUTLF-ST-M30
UNUTLF-ST-M35
UNUTLF-ST-M40
UNUTLF-ST-M45
UNUTLF-ST-M50
UNUTLF-ST-M95
UNUTLF-ST-M100
UNUTLF-SUS-M10
UNUTLF-SUS-M12
UNUTLF-SUS-M15
UNUTLF-SUS-M17
UNUTLF-SUS-M20
UNUTLF-SUS-M25
UNUTLF-SUS-M30
UNUTLF-SUS-M35
UNUTLF-SUS-M40
UNUTLF-SUS-M45
UNUTLF-SUS-M50
UNUTLF-SUS-M100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread (M) Material

฿ 9,402.67

SA11 FASTENING 1 Piece(s) 6 Day(s) 10M100x2.0[Steel] S45C

฿ 11,126.48

SA11 FASTENING 1 Piece(s) 6 Day(s) 10M105x2.0[Steel] S45C

฿ 12,717.34

SA11 FASTENING 1 Piece(s) 6 Day(s) 10M110x2.0[Steel] S45C

฿ 14,533.34

SA11 FASTENING 1 Piece(s) 15 Day(s) 10M115x2.0[Steel] S45C

฿ 15,461.03

SA11 FASTENING 1 Piece(s) 6 Day(s) 10M120x2.0[Steel] S45C

฿ 16,804.58

SA11 FASTENING 1 Piece(s) 15 Day(s) 10M125x2.0[Steel] S45C

฿ 18,394.29

SA11 FASTENING 1 Piece(s) 6 Day(s) 10M130x2.0[Steel] S45C

฿ 21,228.77

SA11 FASTENING 1 Piece(s) 6 Day(s) 10M135x2.0[Steel] S45C

฿ 22,254.86

SA11 FASTENING 1 Piece(s) 6 Day(s) 10M140x2.0[Steel] S45C

฿ 24,979.43

SA11 FASTENING 1 Piece(s) 15 Day(s) 10M145x2.0[Steel] S45C

฿ 26,569.15

SA11 FASTENING 1 Piece(s) 6 Day(s) 10M150x2.0[Steel] S45C

฿ 134.10

FASTENING 1 Piece(s) 6 Day(s) 10M10x0.75[Steel] Equivalent to SS400

฿ 140.19

FASTENING 1 Piece(s) 6 Day(s) 10M12x1.0[Steel] Equivalent to SS400

฿ 148.19

FASTENING 1 Piece(s) 6 Day(s) 10M15x1.0[Steel] Equivalent to SS400

฿ 163.90

FASTENING 1 Piece(s) 6 Day(s) 10M17x1.0[Steel] Equivalent to SS400

฿ 180.79

FASTENING 1 Piece(s) Same day 10M20x1.0[Steel] Equivalent to SS400

฿ 228.96

FASTENING 1 Piece(s) Same day 10M25x1.5[Steel] Equivalent to SS400

฿ 274.29

FASTENING 1 Piece(s) Same day 10M30x1.5[Steel] Equivalent to SS400

฿ 329.15

FASTENING 1 Piece(s) Same day 10M35x1.5[Steel] Equivalent to SS400

฿ 382.10

FASTENING 1 Piece(s) 6 Day(s) 10M40x1.5[Steel] Equivalent to SS400

฿ 450.29

FASTENING 1 Piece(s) 6 Day(s) 10M45x1.5[Steel] Equivalent to SS400

฿ 518.86

FASTENING 1 Piece(s) Same day 10M50x1.5[Steel] Equivalent to SS400

฿ 2,285.72

FASTENING 1 Piece(s) 6 Day(s) 10M95x2.0[Steel] Equivalent to SS400

฿ 2,628.77

SA11 FASTENING 1 Piece(s) 6 Day(s) 10M100x2.0[Steel] Equivalent to SS400

฿ 1,057.91

FASTENING 1 Piece(s) 6 Day(s) 10M10x0.75[Stainless Steel] Equivalent to SUS304

฿ 1,057.91

FASTENING 1 Piece(s) 6 Day(s) 10M12x1.0[Stainless Steel] Equivalent to SUS304

฿ 1,057.91

FASTENING 1 Piece(s) 6 Day(s) 10M15x1.0[Stainless Steel] Equivalent to SUS304

฿ 1,204.19

FASTENING 1 Piece(s) 6 Day(s) 10M17x1.0[Stainless Steel] Equivalent to SUS304

฿ 1,296.00

FASTENING 1 Piece(s) 6 Day(s) 10M20x1.0[Stainless Steel] Equivalent to SUS304

฿ 1,509.72

FASTENING 1 Piece(s) 6 Day(s) 10M25x1.5[Stainless Steel] Equivalent to SUS304

฿ 1,871.24

FASTENING 1 Piece(s) 6 Day(s) 10M30x1.5[Stainless Steel] Equivalent to SUS304

฿ 2,714.29

FASTENING 1 Piece(s) 6 Day(s) 10M35x1.5[Stainless Steel] Equivalent to SUS304

฿ 3,033.15

FASTENING 1 Piece(s) 6 Day(s) 10M40x1.5[Stainless Steel] Equivalent to SUS304

฿ 3,576.77

FASTENING 1 Piece(s) 6 Day(s) 10M45x1.5[Stainless Steel] Equivalent to SUS304

฿ 4,114.67

FASTENING 1 Piece(s) 6 Day(s) 10M50x1.5[Stainless Steel] Equivalent to SUS304

฿ 24,968.39

SA11 FASTENING 1 Piece(s) 12 Day(s) 10M100x2.0[Stainless Steel] Equivalent to SUS304

Loading...

  1. 1

Basic Information

Thread Type Metric coarse Surface Treatment No Surface Treatment (Details) No