1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

U Nut with Cap (Thin) (Part Number)

FASTENING

U Nut with Cap (Thin)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 56.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • There are some differences in handling compared with what is shown in the standard table. We ask for your understanding in advance.
  • This is a representative image. See the product standards for details.
    * The surface processing "Trivalent White" for this product is a trivalent bright chromate that produces a blue-white coating by using the blue-white tone range within the region of trivalent chromate chemical solutions.

Product Description

A nut that improves the appearance by covering the tip of the bolt with a cap.
[Features]
[Materials] Steel
[Surface Processing] Trivalent White
[Nominal of Thread (M)] 10
[Application/Function] Standard
[Thread Ridge Type] Metric Fine
[Applications]
· Active in all industries from steel structures such as railways and connecting bridges to cars, motorcycles, and industrial machinery.

Part Number
UNUTL-ST3W-MS10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 56.39

FASTENING 1 Piece(s) Available 6 Day(s) 10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 10 Material Steel Surface Treatment Trivalent Chromate
Thread Type Metric fine Applications, Functions Standard Sales Unit Low Quantity (can be purchased from one)
Surface Treatment (Details) Trivalent White Hex Nut Type Two Types

Please check the type/dimensions/specifications of the part UNUTL-ST3W-MS10 in the U Nut with Cap (Thin) series.