(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
U-nut with metal ring locking function (fine P=1.5).
[Features]
· U nut made from two points : the nut body and friction ring (special spring).
· The friction ring is fixed on the upper surface of the nut by crimping and integrated.
[Applications]
· Active in all industries from steel structures such as railways and connecting bridges to cars, motorcycles, and industrial machinery.
[Materials] Steel.
[Surface Processing] None/Bright Chromate Plating/Trivalent White/Trivalent Black.
[Nominal of Thread (M)] 12/30.
[Application/Function] Loosening prevention.
[Thread Ridge Type] Metric Fine.
[Loosening Prevention Details] U Nut.
Part Number |
---|
UNUTL1-ST3B-MS12 |
UNUTL1-ST3W-MS30 |
UNUTL1-STU-MS30 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal of Thread (M) | Surface Treatment | Sales Unit | Surface Treatment (Details) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 49.94 | SA11 FASTENING | 1 Piece(s) | 6 Day(s) | 10 | 12 | Trivalent Chromate | Low Quantity (can be purchased from one) | [Trivalent Chromate] Trivalent Black | ||
฿ 852.77 | SA11 FASTENING | 1 Piece(s) | 6 Day(s) | 10 | 30 | Trivalent Chromate | Box/package | [Trivalent Chromate] Trivalent White | ||
฿ 775.35 | SA11 FASTENING | 1 Piece(s) | 6 Day(s) | - | 30 | Bright Chromate Plating | Box/package | Bright Chromate Plating |
Loading...
Material | Steel | Applications, Functions | Stop loosening | Thread Type | Metric fine |
---|---|---|---|---|---|
Locking Details | U Nut | Hex Nut Type | Two Types | Pitch | 1.5 |
How can we improve?
How can we improve?