1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

U Nut (Whit)【1-75 Pieces Per Package】 (Part Number)

U Nut (Whit)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 425.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This is a representative image.
  • Dimensions not in the product information are also available.

Product Description

[Material] Steel
[Surface Processing] None / Bright Chromate Plating / Chromate Plating / Trivalent White
[Nominal of Thread (inch)] 5/8, 3/4, 7/8, 1, 1 1/8, 1 1/4, 1 3/8, 1 1/2
[Thread Ridge Type] Whitworth Coarse

Part Number
UNUTL1-ST3W-W5/8
UNUTL1-ST-W1
UNUTL1-STC-W1
UNUTL1-STU-W1
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSSurface Treatment Sales Unit Nominal of Thread (inch) Surface Treatment (Details)

฿ 7,836.58

FASTENING 1 Pack(s)

75 Pieces Per Package

7 Day(s) 10Trivalent ChromateBox/package5/8[Trivalent Chromate] Trivalent White

฿ 431.24

FASTENING 1 Piece(s) Available 6 Day(s) 10-Low Quantity (can be purchased from one)1-

฿ 425.91

FASTENING 1 Piece(s) Available 6 Day(s) -Chromate PlatingLow Quantity (can be purchased from one)1[Chromate Plating] Chromate Plating

฿ 425.91

FASTENING 1 Piece(s) Available 6 Day(s) -Bright Chromate PlatingLow Quantity (can be purchased from one)1Bright Chromate Plating

Loading...

  1. 1

Basic Information

Material Steel Applications, Functions Standard Thread Type Whitworth Coarse
Hex Nut Type A Type