(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Nominal]4 "Mounting hole shape" hexalobular hole "Material" SUS410 "Surface treatment" none
Dimesional drawing
- | 4 |
---|---|
dk | 8.17 |
k | 2.92 |
Drive Size | T20 |
Part Number |
---|
CSXPNS-410-M4-13 |
CSXPNS-410-M4-16 |
CSXPNS-410-M4-19 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Length L (mm) |
---|---|---|---|---|---|---|---|
฿ 16.47 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 13 | |
฿ 17.10 | FASTENING | 1 Piece(s) | Available | 6 Day(s) | 10 | 16 | |
฿ 17.03 | SA11 FASTENING | 1 Piece(s) | 6 Day(s) | 10 | 19 |
Loading...
Nominal of Thread (M) | 4 | Detailed Shape | Pan | Mounting Hole Shape | Hexalobular socket |
---|---|---|---|---|---|
Basic Shape | Standard (Round) | Material | SUS410 | Surface Treatment | No |
Thread Type | Metric coarse | Tip Shape | Flat End | Additional Shape | Standard |
Sales Unit | Low Quantity (can be purchased from one) | Screw Type | Complete thread |
How can we improve?
How can we improve?