(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· The separate structure also makes installation and removal after shaft assembly easy.
· Lightweight and inexpensive compared to cut parts.
· Because it has a flange, it can be mounted on floors and walls.
Part Number |
---|
BFS10C |
BFS10S |
BFS12C |
BFS12S |
BFS15C |
BFS15S |
BFS20C |
BFS20S |
BFS25C |
BFS25S |
BFS30C |
BFS30S |
BFS36C |
BFS36S |
BFS40C |
BFS40S |
BFS45C |
BFS45S |
BFS50C |
BFS50S |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | I.D. B | Outer Diameter D | Material | Surface Treatment Applied or Not | Plate Thickness T (mm) | Material | Surface Treatment |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 414.23 | IWT SHAFT BRACKET BFS*C | 1 Piece(s) | 8 Day(s) | 10 | 10 | 34.5 | Iron | Surface Treatment | 2.6 | SPCC | Black oxide finish | ||
฿ 513.41 | IWT SHAFT BRACKET BFS*S | 1 Piece(s) | 8 Day(s) | 10 | 10 | 34.5 | Stainless Steel | No Surface Treatment | 2.5 | SUS304 | NA | ||
฿ 429.96 | IWT SHAFT BRACKET BFS*C | 1 Piece(s) | 8 Day(s) | 10 | 12 | 35.5 | Iron | Surface Treatment | 2.6 | SPCC | Black oxide finish | ||
฿ 553.32 | IWT SHAFT BRACKET BFS*S | 1 Piece(s) | 8 Day(s) | 10 | 12 | 35.5 | Stainless Steel | No Surface Treatment | 2.5 | SUS304 | NA | ||
฿ 445.68 | IWT SHAFT BRACKET BFS*C | 1 Piece(s) | 8 Day(s) | 10 | 15 | 42 | Iron | Surface Treatment | 2.6 | SPCC | Black oxide finish | ||
฿ 593.23 | IWT SHAFT BRACKET BFS*S | 1 Piece(s) | 8 Day(s) | 10 | 15 | 42 | Stainless Steel | No Surface Treatment | 2.5 | SUS304 | NA | ||
฿ 469.87 | IWT SHAFT BRACKET BFS*C | 1 Piece(s) | 8 Day(s) | 10 | 20 | 49 | Iron | Surface Treatment | 2.6 | SPCC | Black oxide finish | ||
฿ 653.09 | IWT SHAFT BRACKET BFS*S | 1 Piece(s) | 8 Day(s) | 10 | 20 | 49 | Stainless Steel | No Surface Treatment | 2.5 | SUS304 | NA | ||
฿ 485.59 | IWT SHAFT BRACKET BFS*C | 1 Piece(s) | 8 Day(s) | 10 | 25 | 51.5 | Iron | Surface Treatment | 2.6 | SPCC | Black oxide finish | ||
฿ 693.00 | IWT SHAFT BRACKET BFS*S | 1 Piece(s) | 8 Day(s) | 10 | 25 | 51.5 | Stainless Steel | No Surface Treatment | 2.5 | SUS304 | NA | ||
฿ 501.92 | IWT SHAFT BRACKET BFS*C | 1 Piece(s) | 8 Day(s) | 10 | 30 | 59 | Iron | Surface Treatment | 2.6 | SPCC | Black oxide finish | ||
฿ 732.91 | IWT SHAFT BRACKET BFS*S | 1 Piece(s) | 8 Day(s) | 10 | 30 | 59 | Stainless Steel | No Surface Treatment | 2.5 | SUS304 | NA | ||
฿ 533.36 | IWT SHAFT BRACKET BFS*C | 1 Piece(s) | 8 Day(s) | 10 | 36 | 66.5 | Iron | Surface Treatment | 2.6 | SPCC | Black oxide finish | ||
฿ 772.82 | IWT SHAFT BRACKET BFS*S | 1 Piece(s) | 8 Day(s) | 10 | 36 | 66.5 | Stainless Steel | No Surface Treatment | 2.5 | SUS304 | NA | ||
฿ 573.27 | IWT SHAFT BRACKET BFS*C | 1 Piece(s) | 8 Day(s) | 10 | 40 | 69 | Iron | Surface Treatment | 2.6 | SPCC | Black oxide finish | ||
฿ 812.73 | IWT SHAFT BRACKET BFS*S | 1 Piece(s) | 8 Day(s) | 10 | 40 | 69 | Stainless Steel | No Surface Treatment | 2.5 | SUS304 | NA | ||
฿ 613.18 | IWT SHAFT BRACKET BFS*C | 1 Piece(s) | 8 Day(s) | 10 | 45 | 79.5 | Iron | Surface Treatment | 2.6 | SPCC | Black oxide finish | ||
฿ 852.64 | IWT SHAFT BRACKET BFS*S | 1 Piece(s) | 8 Day(s) | 10 | 45 | 79.5 | Stainless Steel | No Surface Treatment | 2.5 | SUS304 | NA | ||
฿ 653.09 | IWT SHAFT BRACKET BFS*C | 1 Piece(s) | 8 Day(s) | 10 | 50 | 83 | Iron | Surface Treatment | 2.6 | SPCC | Black oxide finish | ||
฿ 892.55 | IWT SHAFT BRACKET BFS*S | 1 Piece(s) | 8 Day(s) | 10 | 50 | 83 | Stainless Steel | No Surface Treatment | 2.5 | SUS304 | NA |
Loading...
Fastening Method | Separate | Specifications | With side mounting hole | Thickness | Standard type |
---|---|---|---|---|---|
Side Hole Machining | Screw with 4 Holes | Shaft Shape | Square Shaft |
How can we improve?
How can we improve?