(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Type]Thrust direction mounting (external); Shape: E-shaped retaining ring; Material: Steel
Part Number |
---|
LSREB-ST-NO.3 |
LSREB-ST-NO.7 |
LSREB-ST-NO.9 |
LSREC-ST-NO.2 |
LSREC-ST-NO.4 |
LSREC-ST-NO.5 |
LSREC-ST-NO.6 |
LSREC-ST-NO.8 |
LSREC-ST-NO.10 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Nominal | Shaft or Hole Used d1 (Reference) (mm) | Applicable Shaft or Hole d2 (Reference) (mm) | Outer Diameter D (mm) | Thickness t (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 17,064.00 | SA11 FASTENING | 1 Pack(s) | 25,000 Pieces Per Package | 16 Day(s) | 10 | ER-3 | 4.0–5.0 | 3 | 7 | 0.6 | ||
฿ 10,111.74 | SA11 FASTENING | 1 Pack(s) | 4,000 Pieces Per Package | 16 Day(s) | 10 | ER-7 | 8.0~11.0 | 7 | 14 | 0.8 | ||
฿ 9,243.10 | SA11 FASTENING | 1 Pack(s) | 2,500 Pieces Per Package | 16 Day(s) | 10 | ER-9 | 10.0~14.0 | 9 | 18 | 0.8 | ||
฿ 20,476.65 | SA11 FASTENING | 1 Pack(s) | 60,000 Pieces Per Package | 16 Day(s) | 10 | ER-2 | 2.5~3.2 | 2 | 5 | 0.4 | ||
฿ 10,693.16 | SA11 FASTENING | 1 Pack(s) | 12,000 Pieces Per Package | 16 Day(s) | 10 | ER-4 | 5.0~7.0 | 4 | 9 | 0.6 | ||
฿ 10,213.16 | SA11 FASTENING | 1 Pack(s) | 8,000 Pieces Per Package | 16 Day(s) | 10 | ER-5 | 6.0~8.0 | 5 | 11 | 0.6 | ||
฿ 10,162.45 | SA11 FASTENING | 1 Pack(s) | 6,000 Pieces Per Package | 16 Day(s) | 10 | ER-6 | 7.0 to 9.0 | 6 | 12 | 0.8 | ||
฿ 9,707.61 | SA11 FASTENING | 1 Pack(s) | 3,000 Pieces Per Package | 16 Day(s) | 10 | ER-8 | 9.0 to 12.0 | 8 | 16 | 0.8 | ||
฿ 9,020.13 | SA11 FASTENING | 1 Pack(s) | 1,500 Pieces Per Package | 16 Day(s) | 10 | ER-10 | 11.0~15.0 | 10 | 20 | 1 |
Loading...
Type | Thrust Direction Mount (for Shaft) | Shape | E Type Retaining Ring | Material | Steel |
---|---|---|---|---|---|
Sales Unit | Box/package | Product Type | Retaining Ring |
How can we improve?
How can we improve?