1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Punching metal (aluminum) EA952B series (Part Number)

Punching metal (aluminum) EA952B series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,452.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

ESCO Mesh Punching Metal (Aluminum) EA952B Series.

 
Part Number
EA952B-301
EA952B-302
EA952B-303
EA952B-304
EA952B-311
EA952B-312
EA952B-313
EA952B-314
EA952B-321
EA952B-322
EA952B-326
EA952B-327
EA952B-331
EA952B-332
EA952B-336
EA952B-337
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize (mm) Hole diameter Thickness (mm) Pitch

฿ 2,580.62

NET 1 Piece(s) 6 Day(s) 500×5002mm1.03.5mm

฿ 2,461.49

NET 1 Piece(s) 6 Day(s) 500×5003mm1.05mm

฿ 3,002.54

NET 1 Piece(s) 6 Day(s) 500×5005mm1.08mm

฿ 2,452.19

NET 1 Piece(s) 6 Day(s) 500×5006mm1.09mm

฿ 4,919.54

NET 1 Piece(s) 6 Day(s) 500×10002mm1.03.5mm

฿ 5,403.63

NET 1 Piece(s) 6 Day(s) 500×10003mm1.05mm

฿ 4,416.12

NET 1 Piece(s) 7 Day(s) 500×10005mm1.08mm

฿ 4,655.43

NET 1 Piece(s) 6 Day(s) 500×10006mm1.09mm

฿ 2,733.23

NET 1 Piece(s) 6 Day(s) 500×5003mm1.55mm

฿ 2,730.13

NET 1 Piece(s) 6 Day(s) 500×5005mm1.58mm

฿ 5,233.24

NET 1 Piece(s) 6 Day(s) 500×10003mm1.55mm

฿ 5,227.04

NET 1 Piece(s) 6 Day(s) 500×10005mm1.58mm

฿ 3,126.60

NET 1 Piece(s) 6 Day(s) 500×5003mm2.05mm

฿ 3,058.72

NET 1 Piece(s) 6 Day(s) 500×5005mm2.08mm

฿ 6,590.66

NET 1 Piece(s) 6 Day(s) 500×10003mm2.05mm

฿ 5,956.39

NET 1 Piece(s) 6 Day(s) 500×10005mm2.08mm

Loading...

  1. 1

Basic Information

Shape Square shape Materials Aluminum Type Perforated Metal Sheets
Material (details) aluminum steel plate Product Detail Type Perforated Metal Sheets (Aluminum)