1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

0.91 × 15 to 30 m / Hexagonal Pattern Mesh (Steel Vinyl Coating) (Part Number)

0.91 × 15 to 30 m / Hexagonal Pattern Mesh (Steel Vinyl Coating)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,314.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

It is a vinyl-coated wire mesh in green color.
Width 910 mm
Product Details Type 0.91 x 15-30m/Tortoiseshell net (Steel Vinyl Coating)

Part Number
EA952AC-33
EA952AC-34
EA952AC-35
EA952AC-43
EA952AC-44
EA952AC-45
EA952AC-53
EA952AC-54
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTexture Weight Length

฿ 7,314.52

NET 1 Piece(s) 6 Day(s) #20 (0.85 mm) × 20 mm10.1 kg30m

฿ 8,347.62

NET 1 Piece(s) 6 Day(s) #20 (0.85 mm) × 16 mm12.4 kg30m

฿ 13,143.76

NET 1 Piece(s) 6 Day(s) #20 (0.85 mm) × 10 mm19 kg30m

฿ 9,229.38

NET 1 Piece(s) 6 Day(s) #18 (1.15 mm) × 20 mm14.5 kg30m

฿ 11,090.32

NET 1 Piece(s) 6 Day(s) #18 (1.15 mm) × 16 mm18 kg30m

฿ 12,163.07

NET 1 Piece(s) 6 Day(s) #18 (1.15 mm) × 10 mm14 kg15m

฿ 11,735.88

NET 1 Piece(s) 6 Day(s) #16 (1.5 mm) × 20 mm15.3 kg15m

฿ 14,185.72

NET 1 Piece(s) 6 Day(s) #16 (1.5 mm) × 16 mm18 kg15m

Loading...

  1. 1

Basic Information

Shape Square shape Materials steel Type Fence Nets
Color Green Detail 1 Vinyl coating wire mesh Product Detail Type 0.91 × 15 to 30 m / Hexagonal Pattern Mesh (Steel Vinyl Coating)
Width 910mm