(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Material: stainless steel (SUS304)
Quantity: 2 pieces
Width 16mm
Finish Hairline finish
Materials | Stainless Steel (SUS304) | Quantity | 2 pcs. | Number of Holes | 4 |
---|---|---|---|---|---|
Product Detail Type | Flat Angle (Stainless Steel / 2 Pcs.) | Thickness | 3mm | Width | 16mm |
Hole diameter | 3.8mm | Length × length | 60×60mm | Finish | Brushed finish |
Accessories | Wood screw | Gross Weight | 89g |
Please check the type/dimensions/specifications of the part EA951ER-60 in the Flat Angle (Stainless Steel / 2 Pcs.) series.
How can we improve?
How can we improve?