1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Stainless Steel] Shelf Support EA951EB-15

ARCHITECTURAL HARDWARE

[Stainless Steel] Shelf Support EA951EB-15
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 839.78/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-SUS304
・Thickness-0.8mm
・With stainless steel wood screw
・Hole dia.-4mm
・Dim.…150 x 200mm
・Load capacity (2 pcs)…22kg

Part Number
EA951EB-15
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 839.78

ARCHITECTURAL HARDWARE 1 Piece(s) 31 Day(s)

Loading...

  1. 1