(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・Dim.-300 x 300mm
・Non-adhesive(tape-resistant)
・Material-PTFE (tetrafluoride)
・Smooth (excellent slipping)
・Heat-resistant (260℃)
・For gasket, electric insulating material, and machine component
Part Number |
---|
EA440DV-101 |
EA440DV-107 |
EA440DV-111 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Thickness |
---|---|---|---|---|---|---|
฿ 1,514.00 | SHEET | 1 Piece(s) | 11 Day(s) | 1.0mm | ||
฿ 8,435.00 | SHEET | 1 Piece(s) | 11 Day(s) | 6.0mm | ||
฿ 12,160.00 | SHEET | 1 Piece(s) | 11 Day(s) | 10.0mm |
Loading...
Materials | PTFE (tetrafluoride) | Size | 300×300mm | Detail 1 | Non-adhesive(tape-resistant) |
---|---|---|---|---|---|
Detail 2 | Smooth (excellent slipping) | Detail 3 | Heat resistance (260℃) |
How can we improve?
How can we improve?