1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hold-Down Toggle Clamp, No. 38B-S-2S (Part Number)

TOGGLE CLAMP

Hold-Down Toggle Clamp, No. 38B-S-2S
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,736.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

Hold-down type toggle clamp with a flange base (stainless steel).
[Features]
· For securing parts subject to frequent replacements.
· The characteristics of the toggle clamp allow it to clamp workpieces with a clamping force of 2.5 kN.
[Applications]
· Ideal for inspection jigs, welding jigs, other assembly jigs and processing jigs.
· Can also be used for woodworking and DIY.

Features

●A clamp that balances clamping pressure and magnitude.

Specification

●Commodity Stamp:No.38B Small-2S
●Attached Bolt Diameter:M6 x 50(SUS)
●SPQ(piece):25

Materials

●Steel(SS400)

Warning

●2S is stainless steel(SUS304).
Part Number
NO.38B-S-2S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,736.06

TOGGLE CLAMP 1 Piece(s) 12 Day(s) 10

Loading...

  1. 1
 

Basic Information

Attaching Method Flange Base Tightening Force(N) 2500 Body Material Stainless Steel
Clamp Screw Size M6 Clamp Screw Material Stainless Steel Arm Height H(mm) 38
Arm Length L(mm) 42 Tightening Force (Range Selectable)(N) 2280~2999 Tip Screw Type Stainless Steel Bolt
Tip Screw Position Adjustment Slide Adjustment

Please check the type/dimensions/specifications of the part NO.38B-S-2S in the Hold-Down Toggle Clamp, No. 38B-S-2S series.