1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Stainless Steel Case Plunger SBP/SBPJ (Part Number)

Stainless Steel Case Plunger SBP/SBPJ
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 109.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A plunger made of stainless steel, optimal for places requiring rust prevention.
[Features]
· If it is in danger of coming loose, it must be secured with adhesive, etc.
· Heat resistant temperature: SBP: 180°C, SBPJ: 90°C.
[Applications]
· Suitable for positioning of levers and knobs.
· Suitable for pillar stoppers.

Features

●Insertion type plunger.

Usage

●Positioning part for indexing and stoppers, etc.

Specification

●SPQ(piece):100
●Heat Resistance Temperature: 180°C

Materials

●Main Body: Stainless Steel(SUS303)
●Ball: Stainless Steel(SUS420)
Part Number
SBP3
SBP4SALE
SBP5
SBP6SALE
SBP8SALE
SBP10
SBP12SALE
SBPJ4
SBPJ5
SBPJ6
SBPJ8
SBPJ10
SBPJ12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTip Material Outer Diameter D (or Male Thread M)
(mm)
Stroke S
(mm)
Tip Heat Treatment Minimum Load
(N)
Max. Load
(N)
Length L
(mm)
Tip outer diameter d
(φ)
Heat Resistant Temperature
(℃)

฿ 207.36

IMA PLUNGER 1 Piece(s) 7 Day(s) 10[Stainless Steel] SUS42030.65Quenching and Tempering1.73.442.5180

฿ 129.00

฿ 89.10

PLUNGERS 1 Piece(s) Same day 10[Stainless Steel] SUS42040.8Quenching and Tempering3753180

฿ 129.00

PLUNGERS 1 Piece(s) 1 Day(s) 10[Stainless Steel] SUS42051Quenching and Tempering4764180

฿ 134.00

฿ 92.11

PLUNGERS 1 Piece(s) Same day 10[Stainless Steel] SUS42061.5Quenching and Tempering61275180

฿ 160.00

฿ 110.11

PLUNGERS 1 Piece(s) Same day 10[Stainless Steel] SUS42081.8Quenching and Tempering61296.5180

฿ 179.21

PLUNGERS 1 Piece(s) 5 Day(s) 10[Stainless Steel] SUS420102.7Quenching and Tempering102013.58180

฿ 235.24

฿ 128.02

PLUNGERS 1 Piece(s) Same day 10[Stainless Steel] SUS420123.5Quenching and Tempering15251610180

฿ 109.97

PLUNGERS 1 Piece(s) 7 Day(s) 10Resin40.5-375390

฿ 109.97

PLUNGERS 1 Piece(s) 7 Day(s) 10Resin50.6-476490

฿ 113.60

PLUNGERS 1 Piece(s) 7 Day(s) 10Resin61.1-6127590

฿ 191.46

PLUNGERS 1 Piece(s) 7 Day(s) 10Resin81.5-61296.590

฿ 179.10

PLUNGERS 1 Piece(s) 9 Day(s) 10Resin102.3-102013.5890

฿ 221.05

PLUNGERS 1 Piece(s) 7 Day(s) 10Resin123.1-1525161090

Loading...

  1. 1

Basic Information

Mounting Method Press Fitting Body Material SUS303 Lock No
Main Body Surface Treatment No Tip Surface Treatment No Vertical Load (Range)(N) 0.01~50